21-301 - Hollow King Pin, Swivel 2", Locking
IPS
ips
Metric
Accessories
Casters
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/casters/21_301_asmtab.prj},{NB=21-301},{PN=21-301},{DESCRIPTION=Hollow King Pin, Swivel 2\", Locking},{LOAD=391 (88)},{WHEEL=Rubber Black Non-Marking},{LOCK=Wheel},{MAT=Pressed Steel},{FIN=Zinc Chromated},{D=50.8 (2\")},{DD=50.8},{W=19.3},{H=68.6},{R=16.9},{T=7.8},{D1=10.5},{WEIGHT=0.24},{PPATH=parts/21_301_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LOAD
Load Capacity
[N (lbs)]
WHEEL
Wheel
ⁿ/ₐ
LOCK
Locking
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
D
[mm]
W
[mm]
H
[mm]
R
[mm]
T
[mm]
D1
[mm]
WEIGHT
Weight
[kg]
21-301
21-301
Hollow King Pin, Swivel 2...
391 (88)
Rubber Black Non-Marking
Wheel
Pressed Steel
Zinc Chromated
50.8 (2")
19.3
68.6
16.9
7.8
10.5
0.24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表