您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
20TB - Timing Belts - 1/5" Pitch (XXL) - .200 Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Flex-E-Grip® Timing Belt System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_grip_timing_belt_system/a114.prj},{NB=20TB-110},{PN=20TB-110},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=A114},{P=0.200},{N=110},{L=22.000},{W=0.250},{A1=0.0540},{A2=0.0900},{A3=0.0500},{A4=0.0100},{R=0.0400},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Pitches
ⁿ/ₐ
L
Length
[Inch]
20TB-10
20TB-10
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
10
2.000
20TB-15
20TB-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
15
3.000
20TB-20
20TB-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
20
4.000
20TB-25
20TB-25
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
25
5.000
20TB-30
20TB-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
30
6.000
20TB-35
20TB-35
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
35
7.000
20TB-40
20TB-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
40
8.000
20TB-45
20TB-45
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
45
9.000
20TB-50
20TB-50
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
50
10.000
20TB-55
20TB-55
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
55
11.000
20TB-60
20TB-60
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
60
12.000
20TB-65
20TB-65
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
65
13.000
20TB-70
20TB-70
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
70
14.000
20TB-80
20TB-80
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
80
16.000
20TB-85
20TB-85
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
85
17.000
20TB-90
20TB-90
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
90
18.000
20TB-95
20TB-95
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
95
19.000
20TB-100
20TB-100
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
100
20.000
20TB-105
20TB-105
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
105
21.000
20TB-110
20TB-110
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
110
22.000
20TB-115
20TB-115
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
115
23.000
20TB-120
20TB-120
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
120
24.000
20TB-125
20TB-125
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
125
25.000
20TB-130
20TB-130
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
130
26.000
20TB-135
20TB-135
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
0.200
135
27.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表