2097, Kinetix 300 & 350 Servo Drives - 2097, Kinetix 300 & 350 Servo Drives
Rockwell Automation
Motion Control
Servo Drives - Kinetix Ethernet/IP Indexing and Standalone Servo Drives
Powered by
CAD模型選擇
{rockwellautomation/motion_control/servo_drives_kinetix_ethernet_ip_issd/2097_kinetix_300_350_servo_drives.prj},{NB=2097-V33PR6-LM},{CN=2097-V33PR6-LM},{DESC=Kinetix 300 & 350 Servo Drives, , 3.0 kW, Indexing Mode},{NPW=2.529},{STP=2097-V33PR6},{PR=289},{IV=240V AC Single-Phase with integrated AC (EMC) line Filter},{POW=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Net Product Weight
[kg]
IV
Input Voltage
ⁿ/ₐ
POW
Power Rating
[kW]
2097-V32PR0-LM
2097-V32PR0-LM
Kinetix 300 & 350 Servo D...
2.041
240V AC Single-Phase with...
0,4
2097-V32PR2-LM
2097-V32PR2-LM
Kinetix 300 & 350 Servo D...
2.222
240V AC Single-Phase with...
0,8
2097-V32PR4-LM
2097-V32PR4-LM
Kinetix 300 & 350 Servo D...
2.864
240V AC Single-Phase with...
1,7
2097-V33PR6-LM
2097-V33PR6-LM
Kinetix 300 & 350 Servo D...
2.529
240V AC Single-Phase with...
3
2097-V31PR0
2097-V31PR0
Kinetix 300 & 350 Servo D...
1.869
120/240V AC Single Phase
0,4
2097-V32PR0
2097-V32PR0
Kinetix 300 & 350 Servo D...
2.064
240V AC Single-Phase with...
0,4
2097-V32PR4
2097-V32PR4
Kinetix 300 & 350 Servo D...
2.812
240V AC Single-Phase with...
1,7
2097-V33PR1
2097-V33PR1
Kinetix 300 & 350 Servo D...
1.830
240V AC Three-Phase
0,5
2097-V33PR3
2097-V33PR3
Kinetix 300 & 350 Servo D...
2.034
240V AC Three-Phase
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PowerFlex 700-Series - PowerFlex 700-Series AC Drives
Rockwell Automation
06.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表