目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2024.96. - 导向单元 带有中凸缘固定 MILLION GUIDE
FIBRO
标准件
导向元件
导轨单元
MILLION GUIDE
with centre collar
Powered by
CAD模型選擇
{fibro/normalien/d/d10/d10_01/d10_01_02/2024_96_asmtab.prj},{NB=2024.96.016.070.040},{DOC=2024_96_pdf},{D1=16.000},{D2=16.500},{D3=23.000},{D6=28.000},{MN=M6x15},{L4=16.000},{L6=5.000},{L7=30.000},{L8=40.000},{L9=0.000},{BCNRK=2024.94.016},{L3=70},{L2=40},{PPATH=2024_96_asmsbl.prj},{ZTC=84828000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
[mm]
D3
Collar diameter
[mm]
D6
底座Ø
[mm]
MN
螺纹
[mm]
L4
Dicke Abstreiferplatte
[mm]
L6
Flange Bushing
[mm]
L7
Cage length
[mm]
L8
長度 of guide bush
[mm]
L9
[mm]
BCNRK
Bestell-Nr. Ersatzteil Nadelrollenkäfig
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2024.96.012.050.040
2024.96.012.050.040
12.000
12.500
19.000
22.000
M5x8
12.000
4.000
30.000
30.000
0.000
2024.94.012
84828000
2024.96.016.070.040
2024.96.016.070.040
16.000
16.500
23.000
28.000
M6x15
16.000
5.000
30.000
40.000
0.000
2024.94.016
84828000
2024.96.020.080.050
2024.96.020.080.050
20.000
20.500
27.000
34.000
M8x20
20.000
5.000
46.000
50.000
20.000
2024.96.020
84828000
2024.96.025.090.060
2024.96.025.090.060
25.000
25.500
32.000
40.000
M8x20
25.000
5.000
56.000
60.000
20.000
2024.96.025
84828000
2024.96.028.090.070
2024.96.028.090.070
28.000
28.500
35.000
45.000
M8x20
28.000
5.000
66.000
65.000
20.000
2024.96.028
84828000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表