svenska
中文 (繁體)
中文 (繁體)
2003900800 - HDC XX5E02 MOXXXXX-0800
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/07/2003900800.prj},{NB=2003900800},{MANUID=2003900800},{AAB762=8},{AAF726=4},{AAT080=4},{BAH005=250},{AAF040=0},{AAD931=85444290},{AAO676=2003900800},{AAO663=4050118523171},{PREVIEW=../../../../_pool_/ac/89/20038201009999.png},{MANUTYPEDESC=HDC XX5E02 MOXXXXX-0800},{DESCSHORT=Data insert with cable (industrial connectors) Cable length: 8 m, Cat. 5e, 100 MBit/s},{DESCLONG=Data line for transferring data in a data module.},{GTIN=4050118523171},{MANUNAME=Weidmueller Group},{AAB225=straight},{AAB226=Open cable end},{AAB379=Male (plug)},{AAB419=Open cable end},{AAC076=D-coded},{AAC108=IP00},{AAC202=Gold},{AAD244=5E},{AAD251=Radox ®},{AAS488=Male (plug)},{BAB378=blue},{BAD656=No},{BAD993=Yes},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAC076
Coding (head 1)
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAF726
rated current
[A]
AAS488
Type of plug-in contact (head 2)
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2003900800
2003900800
HDC XX5E02 MOXXXXX-0800
数据插芯,带电缆(工业联接器), 电缆长度: 8 ...
数据线用于在数据模块中传输数据。
4050118523171
Weidmueller Group
straight
Open cable end
Male (plug)
Open cable end
8
D-coded
IP00
Gold
5E
Radox ®
4
Male (plug)
4
blue
No
Yes
250
0
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表