카탈로그: Bison Gear Motors
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
200 Series - Parallel Shaft Gearmotor
Bison Gear Motors
Gear Motors
Parallel Shaft
Powered by
CAD모델 선택
{bisongear/gearmotors/parallel_shaft/200_series.prj},{NB=016-200-8050},{PN=016-200-8050},{INAME=0162d2002d8050},{SHA256=OVw3U8dCS6AKe/i/En+aZggUFmKkl2BSN41oq/w/jj0=},{MOD=200},{PO=AC},{SP=31},{TO=135},{RA=53},{HP1=1/15},{HP2=0.067},{V=115/230},{AMP=1.2/.63},{OHL=175},{WT=11.75},{OPS=0.63},{LUB=Oil},{RED=NA},{ULC=E89715},{ULI=E199928},{CSA=150393},{CE=Yes}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
MOD
Product Series
ⁿ/ₐ
PO
Power Options
ⁿ/ₐ
SP
Speed
[RPM]
TO
Torque
[InLb]
RA
Ratio :1
ⁿ/ₐ
HP1
Input Hp
[HP]
HP2
Input Hp
[HP]
V
Volts
[V]
AMP
Amps
[A]
OHL
Overhung Load
[Lbs]
WT
Weight
[Lbs]
OPS
Output Shaft Diameter
[In]
LUB
Lubrication
[Type]
RED
Motor Size Input
ⁿ/ₐ
ULC
Construction File
ⁿ/ₐ
ULI
Insulation File
ⁿ/ₐ
CSA
Construction File
ⁿ/ₐ
CE
CE Certification
ⁿ/ₐ
016-246-6315
016-246-6315
200
AC
111
66
15
1/8
0.125
115
1.5
168
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
017-246-0015
017-246-0015
200
AC
112
129
15
1/4
0.25
230/460
1.1/.74
195
18
0.75
Oil
NA
E89715
E201235
No
No
016-246-4015
016-246-4015
200
AC
113
128
15
1/4
0.25
115/230
2.35/1.25
195
17.5
0.75
Oil
NA
E89715
E199928
No
Yes
014-242-9015
014-242-9015
200
AC
115
84
15
1/6
0.167
115
3.8
175
16
0.63
Oil
NA
E89715
E199928
No
No
014-242-9133
014-242-9133
200
AC
13
277**
133
1/6
0.167
115
3.8
175
16
0.63
Oil
NA
E89715
E199928
No
No
016-200-8012
016-200-8012
200
AC
141
30
12
1/15
0.067
115/230
1.2/.63
175
11.75
0.63
Oil
NA
E89715
E199928
150393
Yes
016-200-8100
016-200-8100
200
AC
15
202
108
1/15
0.067
115/230
1.2/.63
175
11.75
0.63
Oil
NA
E89715
E199928
150393
Yes
016-246-6311
016-246-6311
200
AC
157
49
11
1/8
0.125
115
1.5
150
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
016-246-4011
016-246-4011
200
AC
159
91
11
1/4
0.25
115/230
2.35/1.25
206
17.5
0.75
Oil
NA
E89715
E199928
No
Yes
017-246-0011
017-246-0011
200
AC
159
91
11
1/4
0.25
230/460
1.1/.74
206
18
0.75
Oil
NA
E89715
E201235
No
No
016-246-6102
016-246-6102
200
AC
16
350**
102
1/6
0.167
115/230
2.1/1.1
373
16
0.63
Oil
NA
E89715
E199928
No
Yes
017-246-0102
017-246-0102
200
AC
16
385**
102
1/4
0.25
230/460
1.1/.74
373
18
0.75
Oil
NA
E89715
E201235
No
No
017-247-0011
017-247-0011
200
AC
165
80
11
1/4
0.25
230
0.75
206
18
0.75
Oil
NA
E89715
E199928
150393
No
016-246-6302
016-246-6302
200
AC
17
350**
102
1/8
0.125
115
1.4
317
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
017-247-1102
017-247-1102
200
AC
17
350**
102
1/4
0.25
230
0.75
373
18
0.75
Oil
NA
E89715
E199928
150393
No
016-246-6082
016-246-6082
200
AC
20
300**
82
1/6
0.167
115/230
2.1/1.1
327
16
0.63
Oil
NA
E89715
E199928
No
No
016-246-6382
016-246-6382
200
AC
20
300**
82
1/8
0.125
115
1.4
300
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
016-246-6058
016-246-6058
200
AC
28
300**
58
1/6
0.167
115/230
2.1/1.1
273
16
0.63
Oil
NA
E89715
E199928
No
No
016-246-6358
016-246-6358
200
AC
29
249
58
1/8
0.125
115
1.5
265
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
017-247-0058
017-247-0058
200
AC
29
278**
58
1/4
0.25
230/460
1.1/.74
273
18
0.75
Oil
NA
E89715
E201235
No
No
014-242-9058
014-242-9058
200
AC
30
278**
58
1/6
0.167
115
3.8
175
16
0.63
Oil
NA
E89715
E199928
No
No
017-246-0058
017-246-0058
200
AC
30
300**
58
1/4
0.25
230
0.75
273
18
0.75
Oil
NA
E89715
E199928
150393
No
016-200-8050
016-200-8050
200
AC
31
135
53
1/15
0.067
115/230
1.2/.63
175
11.75
0.63
Oil
NA
E89715
E199928
150393
Yes
017-246-0005
017-246-0005
200
AC
336
41**
5
1/4
0.25
230/460
1.1/.74
170
18
0.75
Oil
NA
E89715
E201235
No
No
016-246-6305
016-246-6305
200
AC
337
16
5
1/8
0.125
115
1.5
117
13.5
0.63
Oil
NA
E89715
E199928
150393
Yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
300 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
400 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
650 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
RBS - MTP Schwerkraftrollenbahn RBS
MTP - Schwehla
18.12.2013
483 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
BG EC30x - Schraubspindel Komplett
Bosch Rexroth Power Tools
29.03.2017
CS351 - Compact box
Bosch Rexroth Power Tools
29.03.2017
175 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
Q Series - Aluminum Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
Flange mount
Brother Gearmotors
12.01.2023
750 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
030 Series - Parallel Shaft Gearmotor
Bison Gear Motors
22.04.2024
100 Series - Parallel Shaft Gearmotor
Bison Gear Motors
22.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성