您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.4.2.S.2 ISO - Aseptic flange with groove DIN 11864-2-A
KST
2. Fittings
2.4.S Aseptic flange connection DIN 11864-2-A
2.4.2.S Aseptic flange with groove DIN 11864-2-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-flanschverbindun_din11864-2-a/steril_nutflansch_din11864_2_a/iso_st_nutfl_din_11864_2_a.prj},{NB=Steril-Nutflansch DN032 ISO (1.4435, EPDM) DIN 11864-2-A 703391 999279},{DN=DN032},{AB=42.4 x 2.0},{A=42.4},{B=38.4},{C=46.5},{D=82},{LK=65},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B1=11.500},{D6=54.000},{N=4.000},{D13=9.000},{NDM=8.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
LK
circular hole
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic flange with groov...
DN008
13.5 x 1.6
13.5
10.3
41.5
54
37
704297
999279
Aseptic flange with groov...
DN010
17.2 x 1.6
17.2
14.0
41.5
59
42
704662
999279
Aseptic flange with groov...
DN015
21.3 x 1.6
21.3
18.1
41.5
62
45
703388
999279
Aseptic flange with groov...
DN020
26.9 x 1.6
26.9
23.7
41.5
69
52
703389
999279
Aseptic flange with groov...
DN025
33.7 x 2.0
33.7
29.7
46.5
74
57
703390
999279
Aseptic flange with groov...
DN032
42.4 x 2.0
42.4
38.4
46.5
82
65
703391
999279
Aseptic flange with groov...
DN040
48.3 x 2.0
48.3
44.3
46.5
88
71
703392
999279
Aseptic flange with groov...
DN050
60.3 x 2.0
60.3
56.3
55.5
103
85
703393
999279
Aseptic flange with groov...
DN065
76.1 x 2.0
76.1
72.1
57.5
125
104
703394
999279
Aseptic flange with groov...
DN080
88.9 x 2.3
88.9
84.3
59.5
137
116
703395
999279
Aseptic flange with groov...
DN100
114.3 x 2.3
114.3
109.7
59.5
168
146
703396
999279
Aseptic flange with groov...
DN150
168.3 x 2.6
168.3
163.1
53.0
285
240
709029
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.4.4.2 ISO - Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
KST
05.12.2023
BDA2-1-2160-1800-3415 - Round septic tank
RISUMDHAO
04.07.2023
2.4.3.S.1 DIN - Aseptic flange with collar DIN 11864-2-A
KST
05.12.2023
2.4.3.S.2 ISO - Aseptic flange with collar DIN 11864-2-A
KST
05.12.2023
SA - Compesation tanks
Nitrogen Springs
28.02.2023
2.4.2.S.1 DIN - Aseptic flange with groove DIN 11864-2-A
KST
05.12.2023
2.4.1.S.3 ASME BPE - Aseptic flange connection DIN 11864-2-A / complete fla...
KST
05.12.2023
2.4.4.1 DIN - Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
KST
05.12.2023
2.4.1.S.2 ISO - Aseptic flange connection DIN 11864-2-A / complete flange c...
KST
05.12.2023
BBS-06 - Flange connection in sterile orbital or Aseptic version- DIN 11864...
Buerkert
08.12.2023
2.4.1.S.1 DIN - Aseptic flange connection DIN 11864-2-A / complete flange c...
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表