您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.4.2.H.2 ISO - Hygienic flange with groove DIN 11853-2
KST
2. Fittings
2.4.H Hygienic flange connection DIN 11853-2
2.4.2.H Hygienic flange with groove DIN 11853-2
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_flanschverbindung_din11853_2/hygiene_nutflansch_din11853_2/iso_hyg_nutfl_din_11853_2.prj},{NB=Hygiene-Nutflansch DN025 ISO (1.4404, EPDM) DIN 11853-2 706212 999277 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=25.5},{D=74},{LK=57},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B1=11.500},{D6=45.300},{N=4.000},{D13=9.000},{NDM=8.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
LK
circular hole
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic flange with groo...
DN008
13.5 x 1.6
13.5
10.3
25.5
54
37
1.4404
MB = Ra<0,8µm
707336
999279
Hygienic flange with groo...
DN010
17.2 x 1.6
17.2
14.0
25.5
59
42
1.4404
MB = Ra<0,8µm
707337
999279
Hygienic flange with groo...
DN015
21.3 x 1.6
21.3
18.1
25.5
62
45
1.4404
MB = Ra<0,8µm
706210
999279
Hygienic flange with groo...
DN020
26.9 x 1.6
26.9
23.7
25.5
69
52
1.4404
MB = Ra<0,8µm
706211
999279
Hygienic flange with groo...
DN025
33.7 x 2.0
33.7
29.7
25.5
74
57
1.4404
MB = Ra<0,8µm
706212
999279
Hygienic flange with groo...
DN032
42.4 x 2.0
42.4
38.4
25.5
82
65
1.4404
MB = Ra<0,8µm
706213
999279
Hygienic flange with groo...
DN040
48.3 x 2.0
48.3
44.3
25.5
88
71
1.4404
MB = Ra<0,8µm
706214
999279
Hygienic flange with groo...
DN050
60.3 x 2.0
60.3
56.3
25.5
103
85
1.4404
MB = Ra<0,8µm
706215
999279
Hygienic flange with groo...
DN065
76.1 x 2.0
76.1
72.1
25.5
125
104
1.4404
MB = Ra<0,8µm
706216
999279
Hygienic flange with groo...
DN080
88.9 x 2.3
88.9
84.3
27.5
137
116
1.4404
MB = Ra<0,8µm
706217
999279
Hygienic flange with groo...
DN100
114.3 x 2.3
114.3
109.7
27.5
168
146
1.4404
MB = Ra<0,8µm
706218
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表