2.2.6.3 ASME BPE - With undercut nut (DIN 11851-F)
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.6 Nut with thread undercut (DIN 11851-F)
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/nutmutter_mit_freistich_din11851-f/asme_bpe_nm_din_11851_f.prj},{NB=Nutmutter DN 11/2 ASME BPE DIN 11851-F 708787},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{C=21},{D=78},{D1=49},{E=65 x 1/6\"},{NDM=65.000},{MAT=1.4301/07},{D7=70.000},{M=18.000},{N=10.000},{U=5.000},{T=4.000},{NN=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
D1
internal diameter (locknut)
[mm]
E
(round) thread
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Locknut DN 1/2" ASME BPE ...
DN 1/2"
12.70 x 1.65
18
38
19
28 x 1/8"
708892
Locknut DN 3/4" ASME BPE ...
DN 3/4"
19.05 x 1.65
18
44
25
34 x 1/8"
708667
Locknut DN 1" ASME BPE DI...
DN 1"
25.40 x 1.65
21
63
36
52 x 1/6"
708300
Locknut DN 11/2" ASME BPE...
DN 11/2"
38.10 x 1.65
21
78
49
65 x 1/6"
708787
Locknut DN 2" ASME BPE DI...
DN 2"
50.80 x 1.65
22
92
62
78 x 1/6"
708656
Locknut DN 21/2" ASME BPE...
DN 21/2"
63.50 x 1.65
25
112
80
95 x 1/6"
708882
Locknut DN 3" ASME BPE DI...
DN 3"
76.20 x 1.65
29
127
94
110 x 1/4"
708883
Locknut DN 4" ASME BPE DI...
DN 4"
101.60 x 2.11
31
148
115
130 x 1/4"
703495
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表