您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.2.5.1 DIN - Blind liner DIN 11864-1-A/DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.5 Blind liner DIN 11864-1-A/DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/blindbundstutzen_din11864_1_a_din11853_1/din_blind_bundst_din_11853_1.prj},{NB=Blindbundstutzen DN032 DIN DIN 11864-1-A/DIN 11853-1 703417},{DN=DN032},{AB=35.0 x 1.5},{AA=35},{A=41},{C=13},{D=48.9},{MAT=1.4435},{D2=42.660},{D3=38.650},{D4=43.550},{G1=10.000},{G2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
C
external diameter
[mm]
D
maximum outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Blind liner DN010 DIN DIN...
DN010
13.0 x 1.5
18
9
21.9
703413
Blind liner DN015 DIN DIN...
DN015
19.0 x 1.5
24
9
27.9
703414
Blind liner DN020 DIN DIN...
DN020
23.0 x 1.5
30
10
35.9
703415
Blind liner DN025 DIN DIN...
DN025
29.0 x 1.5
35
12
42.9
703416
Blind liner DN032 DIN DIN...
DN032
35.0 x 1.5
41
13
48.9
703417
Blind liner DN040 DIN DIN...
DN040
41.0 x 1.5
48
13
54.9
703418
Blind liner DN050 DIN DIN...
DN050
53.0 x 1.5
61
14
66.9
703419
Blind liner DN065 DIN DIN...
DN065
70.0 x 2.0
79
16
84.9
703420
Blind liner DN080 DIN DIN...
DN080
85.0 x 2.0
93
16
98.9
703421
Blind liner DN100 DIN DIN...
DN100
104.0 x 2.0
114
20
118.9
703422
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表