您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.2.2.H.1 DIN - Hygienic threaded connecting piece (male part) DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.2.H Hygienic threaded connecting piece (male part) DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_gewindestutzen_din11853_1/din_hyg_gewst_din_11853_1.prj},{NB=Hygiene-Gewindestutzen DN032 DIN (1.4404, EPDM) DIN 11853-1 704974 999279},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=30},{E=58 x 1/6\"},{NDM=58.000},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D11=49.000},{B1=14.000},{F1=7.000},{R1=2.000},{AA=35.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic threaded connect...
DN010
13.0 x 1.5
13
10
19
28 x 1/8"
MB = Ra<0,8µm
706275
999279
Hygienic threaded connect...
DN015
19.0 x 1.5
19
16
19
34 x 1/8"
MB = Ra<0,8µm
704092
999279
Hygienic threaded connect...
DN020
23.0 x 1.5
23
20
21
44 x 1/6"
MB = Ra<0,8µm
704095
999279
Hygienic threaded connect...
DN025
29.0 x 1.5
29
26
26
52 x 1/6"
MB = Ra<0,8µm
704048
999279
Hygienic threaded connect...
DN032
35.0 x 1.5
35
32
30
58 x 1/6"
MB = Ra<0,8µm
704974
999279
Hygienic threaded connect...
DN040
41.0 x 1.5
41
38
31
65 x 1/6"
MB = Ra<0,8µm
704950
999279
Hygienic threaded connect...
DN050
53.0 x 1.5
53
50
31
78 x 1/6"
MB = Ra<0,8µm
705631
999279
Hygienic threaded connect...
DN065
70.0 x 2.0
70
66
36
95 x 1/6"
MB = Ra<0,8µm
705632
999279
Hygienic threaded connect...
DN080
85.0 x 2.0
85
81
42
110 x 1/4"
MB = Ra<0,8µm
706276
999279
Hygienic threaded connect...
DN100
104.0 x 2.0
104
100
50
130 x 1/4"
MB = Ra<0,8µm
706277
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.2.6.1 DIN - With undercut nut (DIN 11851-F)
KST
05.12.2023
2.2.2.H.2 ISO - Hygienic threaded connecting piece (male part) DIN 11853-1
KST
05.12.2023
Fitting - Threaded part DIN11851-1
Definox
03.06.2021
Fitting - Liner part DIN11851-1
Definox
03.06.2021
Modèle 62108 - DIN welding male part for ISO pipe - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
9.1.1 DIN - Pipe hangers wihout shank, polished
KST
05.12.2023
DIN11851 - Male SC
Alfa Laval
23.12.2022
Fitting - Threaded part DIN11864-1
Definox
03.06.2021
2.2.2.H.3 ASME BPE - Hygienic threaded connecting piece (male part) DIN 118...
KST
05.12.2023
Model 62133 - Expanding male part - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
2.2.1.S.1 DIN - Aseptic screwed pipe connection DIN 11864-1-A
KST
05.12.2023
4.6.1 DIN - Elbows 90°/ 45° DIN 11852-BS-90/-45 / DIN 2605-1-3 short elbo...
KST
05.12.2023
Model 62122 - Welding reducing male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 62399 - Detectable gasket for union (half-tore section) - EPDM / me...
BENE INOX - Stainless steel valves, pipes and fittings
15.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表