1S Diameter 20 mm spring - Light load springs
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
1S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/1s/1s_20.prj},{NB=1S19075},{CODE=1S19075},{D=20},{D1=10},{L0=76},{R=16.0},{S1=22.8},{F1=365},{S2=30.4},{F2=486},{B=4.0},{H=2.1},{PBS=50},{RWS=0.220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 30% L0
[mm]
F1
Load for optimum life 30% L0
[N]
S2
Stroke for long life 40% L0
[mm]
F2
Load for long life 40% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
PBS
Springs per box
ⁿ/ₐ
1S19025
1S19025
20
10
25
55.8
7.5
419
10.0
558
4.0
2.1
100
1S19032
1S19032
20
10
32
45.0
9.6
432
12.8
576
4.0
2.1
100
1S19038
1S19038
20
10
38
36.0
11.4
410
15.2
547
4.0
2.1
100
1S19045
1S19045
20
10
44
30.0
13.2
396
17.6
528
4.0
2.1
100
1S19050
1S19050
20
10
51
24.5
15.3
375
20.4
500
4.0
2.1
100
1S19065
1S19065
20
10
64
19.2
19.2
369
25.6
492
4.0
2.1
50
1S19075
1S19075
20
10
76
16.0
22.8
365
30.4
486
4.0
2.1
50
1S19090
1S19090
20
10
89
14.0
26.7
374
35.6
498
4.0
2.1
50
1S19101
1S19101
20
10
102
12.0
30.6
367
40.8
490
4.0
2.1
50
1S19115
1S19115
20
10
115
10.9
34.5
376
46.0
501
4.0
2.1
20
1S19126
1S19126
20
10
127
9.5
38.1
362
50.8
483
4.0
2.1
20
1S19140
1S19140
20
10
139
8.4
41.7
350
55.6
467
4.0
2.1
20
1S19151
1S19151
20
10
152
7.5
45.6
342
60.8
456
4.0
2.1
20
1S19303
1S19303
20
10
305
4.0
91.5
366
122.0
488
4.0
2.1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表