1S Diameter 1 1/4 spring - Light load springs
Mollificio Bordignon
Inches catalogue
ISO Springs
ISO 10243
1S
Powered by
CAD模型選擇
{mollificiobordignon/inch/iso_springs/iso_10243/1s/inch_1_1_4.prj},{NB=1S32101INCH},{CODE=1S32101},{D=1 1/4},{D1=5/8},{L0=4},{R=18.30},{S1=1.20},{F1=220.0},{S2=1.61},{F2=294.0},{B=0.26},{H=0.13},{PBS=20},{RWS=0.014}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[Inch]
D1
Rod Ø
[Inch]
L0
Free lenght
[Inch]
R
Rate
[lbs/0.1 in]
S1
Stroke for optimum life 30% L0
[Inch]
F1
Load for optimum life 30% L0
[lbs.]
S2
Stroke for long life 40% L0
[Inch]
F2
Load for long life 40% L0
[lbs.]
B
Wire section
[Inch]
H
Wire section
[Inch]
PBS
Springs per box
ⁿ/ₐ
1S32038INCH
1S32038
1 1/4
5/8
1 1/2
56.00
0.45
251.0
0.60
335.0
0.26
0.13
20
1S32045INCH
1S32045
1 1/4
5/8
1 3/4
45.40
0.52
236.0
0.69
315.0
0.26
0.13
20
1S32050INCH
1S32050
1 1/4
5/8
2
38.30
0.60
230.0
0.80
307.0
0.26
0.13
20
1S32065INCH
1S32065
1 1/4
5/8
2 1/2
30.30
0.76
229.0
1.01
305.0
0.26
0.13
20
1S32075INCH
1S32075
1 1/4
5/8
3
25.10
0.90
225.0
1.20
301.0
0.26
0.13
20
1S32090INCH
1S32090
1 1/4
5/8
3 1/2
21.20
1.05
223.0
1.40
298.0
0.26
0.13
20
1S32101INCH
1S32101
1 1/4
5/8
4
18.30
1.20
220.0
1.61
294.0
0.26
0.13
20
1S32115INCH
1S32115
1 1/4
5/8
4 1/2
16.60
1.36
225.0
1.81
300.0
0.26
0.13
10
1S32126INCH
1S32126
1 1/4
5/8
5
14.30
1.50
214.0
2.00
286.0
0.26
0.13
10
1S32140INCH
1S32140
1 1/4
5/8
5 1/2
13.10
1.64
216.0
2.19
288.0
0.26
0.13
10
1S32151INCH
1S32151
1 1/4
5/8
6
12.30
1.80
220.0
2.39
294.0
0.26
0.13
10
1S32176INCH
1S32176
1 1/4
5/8
7
10.40
2.10
219.0
2.80
291.0
0.26
0.13
10
1S32202INCH
1S32202
1 1/4
5/8
8
9.02
2.40
216.0
3.20
288.0
0.26
0.13
10
1S32252INCH
1S32252
1 1/4
5/8
10
7.14
3.00
214.0
4.00
286.0
0.26
0.13
5
1S32303INCH
1S32303
1 1/4
5/8
12
5.88
3.60
212.0
4.80
283.0
0.26
0.13
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表