1L Diameter 3/8 spring - Extra light load springs
Mollificio Bordignon
Inches catalogue
ISO Springs
Mollificio Bordignon
1L
Powered by
CAD模型選擇
{mollificiobordignon/inch/iso_springs/mollificio_bordignon/1l/inch_1l_38.prj},{NB=1L10045INCH},{CODE=1L10045},{D=3/8},{D1=3/16},{L0=1 3/4},{R=2.86},{S1=0.61},{F1=17.3},{S2=0.87},{F2=24.70},{B=0.08},{H=0.04},{SPB=100},{RWS=0.005}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[Inch]
D1
Rod Ø
[Inch]
L0
Free lenght
[Inch]
R
Rate
[lbs/0.1 in]
S1
Stroke for optimum life 35% L0
[Inch]
F1
Load for optimum life 35% L0
[lbs.]
S2
Stroke for long life 50% L0
[Inch]
F2
Load for long life 50% L0
[lbs.]
B
Wire section
[Inch]
H
Wire section
[Inch]
SPB
Springs per box
ⁿ/ₐ
1L10025INCH
1L10025
3/8
3/16
1
4.85
0.35
16.6
0.49
23.80
0.08
0.04
100
1L10032INCH
1L10032
3/8
3/16
1 1/4
3.71
0.44
16.4
0.63
23.40
0.08
0.04
100
1L10038INCH
1L10038
3/8
3/16
1 1/2
3.14
0.52
16.4
0.75
23.60
0.08
0.04
100
1L10045INCH
1L10045
3/8
3/16
1 3/4
2.86
0.61
17.3
0.87
24.70
0.08
0.04
100
1L10050INCH
1L10050
3/8
3/16
2
2.57
0.70
18.0
1.00
25.90
0.08
0.04
100
1L10065INCH
1L10065
3/8
3/16
2 1/2
1.88
0.88
16.6
1.26
23.80
0.08
0.04
50
1L10075INCH
1L10075
3/8
3/16
3
1.83
1.05
19.1
1.50
27.40
0.08
0.04
50
1L10303INCH
1L10303
3/8
3/16
12
0.34
4.20
14.4
6.00
20.70
0.08
0.04
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表