svenska
中文 (繁體)
English
1870960000 - LSF-SMT 3.81/19/180 3.5SN BK TU
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
CAD모델 선택
{weidmueller_qs/27/46/01/01/1870960000.prj},{NB=1870960000},{MANUID=1870960000},{AAC820=-50},{AAC821=120},{AAH185=14},{AAT080=19},{AAZ315=320},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.810},{AAZ328=3.810},{AAZ332=3.500},{AAZ333=0},{AAZ337=1},{AAZ341=0},{AAZ342=90},{AAZ343=0.250},{AAZ344=1.500},{AAZ345=0.250},{AAZ346=0.750},{AAZ352=2},{AAZ353=1.100},{AAZ354=1.100},{AAZ360=-50},{AAZ361=120},{BAA020=17.500},{BAA663=0},{BAA675=0},{BAB577=7.800},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{BAC740=0.200},{BAF016=72.780},{AAF040=0.015},{AAD931=85369010},{AAO676=1870960000},{AAO663=4032248448357},{PREVIEW=../../../../_pool_/98/f0/1870960000_iso_bottom.png}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ333
Functional depth
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ336
Index of protection class
ⁿ/ₐ
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ341
Actuation direction
[°]
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ353
Recommended drill hole diameter
[mm]
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ355
Recommended SMD solder pad geometry
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ541
min. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
AAZ542
max. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAA663
functional width
[mm]
BAA675
functional height
[mm]
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1870960000
1870960000
LSF-SMT 3.81/19/180 3.5SN...
PCB terminal, 3.81 mm, Nu...
PCB terminal block (print...
4032248448357
Weidmueller Group
Plug terminal connection
IP20
tube
Other copper alloys
-50
120
17.5 16
14
CSA; CURUS; EAC
19
white
320
160
160
2.500
2.500
2.500
3.810
3.810
3.500
0
THR connection
IP20 achievable - taking ...
1
Operating pusher
0
90
0.250
1.500
0.250
0.750
linear
2
1.100
1.100
1,6 x 4
-50
120
28
14
17.500
black
0
0
7.800
V0
Liquid Crystal Polymer fi...
1.500
1.500
0.200
0.200
soldering
72.780
Print mounting
0.015
85369010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
5145263-1
TE Connectivity
28.05.2020
1870600000 - LSF-SMT 3.50/21/180 3.5SN BK TU
Weidmüller
22.01.2024
Card Edge Power Connectors
TE Connectivity
11.12.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성