1861836 - FKCOR 2,5/16-ST-5,08-LR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/02/1861836.prj},{NB=1861836},{MANUID=1861836},{BAF016=90.280},{BAA020=14.700},{BAC740=0.200},{AAF726=12},{AAF040=0.002},{BAB577=29.100},{BAC676=2.500},{BAC677=2.500},{BAC739=0.200},{AAZ315=630},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAT080=16},{AAP662=1},{AAZ358=90},{AAZ360=-40},{AAZ361=100},{AAZ342=90},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.140},{AAZ346=2.500},{AAO663=4055626125190},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=1861836},{DESCSHORT=PCB connector}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAT149
Colour actuating element
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1861836
1861836
PCB connector
PCB connector, nominal cr...
FKCOR 2,5/16-ST-5,08-LR
4055626125190
Phoenix Contact GmbH & Co...
52
90.280
14.700
0.200
12
IEC 61984
V0
PA
IEC 61984
0.002
29.100
2.500
2.500
0.200
packed in cardboard
630
320
250
4
4
4
5.080
16
1
snap-lock
Snap-lock fitting
Self-locking flange
Push-in connection
Socket
90
green
-40
100
Copper
Tin (Sn)
Operating pusher
90
0.250
2.500
0.140
2.500
Orange
Tin (Sn)
4055626125190
PCB connector
PCB connector, nominal cr...
FKCOR 2,5/..-ST-LR
FKCOR 2,5/16-ST-5,08-LR
4063151
1
100
50
50
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表