您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1828410000 - HDC CM 1 FS +PE
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/05/1828410000.prj},{NB=1828410000},{MANUID=1828410000},{AAB499=6},{AAB530=6},{AAB789=25},{AAB940=10},{AAF726=82},{AAT080=1},{BAA020=45},{BAB577=34},{BAF016=22.800},{BAH005=1000},{AAF040=0.045},{AAD931=85366990},{AAO676=1828410000},{AAO663=4032248334636},{PREVIEW=../../../../_pool_/ce/52/18284100009999.png},{MANUTYPEDESC=HDC CM 1 FS +PE},{DESCSHORT=Contact insert (industry plug-in connectors) Female, 1000 V, 82 A, Number of poles: 1, Screw connection},{DESCLONG=Insert for industrial plug-in connectors, consisting of contact element and insulating body.},{GTIN=4032248334636},{MANUNAME=Weidmueller Group},{AAB754=Socket},{AAB755=No},{AAC049=Yes},{AAD246=III},{AAK496=},{AAS458=Screw connection},{BAA295=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB530
Diameter of the contact
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC049
PE connection present
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAF726
rated current
[A]
AAK496
Electro Material
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA020
height
[mm]
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAF016
width
[mm]
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1828410000
1828410000
HDC CM 1 FS +PE
触点插芯(工业插拔式连接器), 插座, 1000 ...
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
4032248334636
Weidmueller Group
6
6
Socket
No
25
10
Yes
III
82
Screw connection
1
45
3
EAC
34
V0
22.800
1000
0.045
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表