svenska
中文 (繁體)
中文 (繁體)
1827470000 - HDC HB 24 TEK AS M4
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/1827470000.prj},{NB=1827470000},{MANUID=1827470000},{AAF040=0.181},{BAB577=29.850},{BAA020=184},{BAF016=58},{AAD931=85366990},{AAO676=1827470000},{AAO663=4032248332571},{PREVIEW=../../../../_pool_/fe/de/18274700009999.png},{MANUTYPEDESC=HDC HB 24 TEK AS M4},{DESCSHORT=Housing (industry plug-in connectors) Bulkhead housing, Clamping yoke connection, Size: 8, IP66 (in plugged condition) IP68 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248332571},{MANUNAME=Weidmueller Group},{AAB373=Screw},{AAB396=powder-coated},{AAB408=Add-on housing},{AAB515=Yes},{AAB737=No},{AAC108=IP66},{AAC218=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1827470000
1827470000
HDC HB 24 TEK AS M4
外壳(工业插拔式连接器), 穿体式插座外壳, 压线...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4032248332571
Weidmueller Group
Screw
powder-coated
Add-on housing
Yes
No
IP66
Yes
-50 °C ... 125 °C
-50 °C ... 125 °C
without
black
black
CE
aluminum
0.181
29.850
184
58
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表