您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
18000239000 - Knurled screws resp. High-adjustable parts
SToxxparts
18 Operating elements
18000239000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000239000/18000239000.prj},{NB=18000239008},{ARTNR=18000239008},{D=35},{H=7},{S=46.5},{D1=M8},{MAT=Polyamid/Gewinde Stahl verzinkt},{FAR=schwarz},{GEW=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
H
[mm]
S
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000239002
18000239002
20
7
37.5
M6
Polyamid/Gewinde Stahl ve...
schwarz
11
18000239006
18000239006
30
7
46.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
17
18000239004
18000239004
25
7
36.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
16
18000239005
18000239005
30
7
26.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
16
18000239007
18000239007
35
7
26.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
18
18000239008
18000239008
35
7
46.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
19
18000239009
18000239009
45
7
25.5
M10
Polyamid/Gewinde Stahl ve...
schwarz
20
18000239001
18000239001
20
7
17.5
M6
Polyamid/Gewinde Stahl ve...
schwarz
10
18000239010
18000239010
45
7
35.5
M10
Polyamid/Gewinde Stahl ve...
schwarz
22
18000239003
18000239003
25
7
16.5
M8
Polyamid/Gewinde Stahl ve...
schwarz
14
18000239011
18000239011
45
7
45.5
M10
Polyamid/Gewinde Stahl ve...
schwarz
24
18000239012
18000239012
45
7
55.5
M10
Polyamid/Gewinde Stahl ve...
schwarz
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSSC - FIXING SREW self centering for threaded adapters
WITTE
18.10.2021
DIN 6304 - Tommy screw, with fixed bar, with thrust pad (type F)
Elesa+Ganter
28.03.2024
ASPPEB - ADJUSTMENT SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
WITTE
18.10.2021
BK19.0100 - Levellling screws with knurled head, adjustment spindle fixed
Bäcker
04.08.2022
BK19.0100 - Levellling screws with knurled head, adjustment spindle fixed
Bäcker
04.08.2022
GN37 - Machine feet with central fastening hole, Type B, with rubber underl...
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表