1794 Flex, Flex Ex, Flex XT I/O System - 1794 Flex
Rockwell Automation
I/O
In-Cabinet Distributed I/O
Powered by
CAD模型選擇
{rockwellautomation/i_o/in-cabinet_distributed_io/1794_flex_asmtab.prj},{NB=1794-IB8},{CN=1794-IB8},{DESC=1794 Flex, Flex Ex, Flex XT I/O System, Input Module, 24VDC, 8 Sink Inputs},{H=94.00},{L=54.65},{W=54.65},{TYPE=1},{PPATH=parts/1794_flex_asmtpl.prj},{SP=1},{NPW=0.9525},{V=24},{HT=6.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
V
Voltage
[V]
HT
Heat Loss
[W]
1794-N2
1794-N2
1794 Flex, Flex Ex, Flex ...
0.1180
0.000
1794-IE4XOE2
1794-IE4XOE2
1794 Flex, Flex Ex, Flex ...
0.1320
24
4.000
1794-IE4XOE2XT
1794-IE4XOE2XT
1794 Flex, Flex Ex, Flex ...
0.1320
10,5
4.000
1794-IE8XOE4
1794-IE8XOE4
1794 Flex, Flex Ex, Flex ...
0.1220
24
2.300
1794-IE8XOE4K
1794-IE8XOE4K
1794 Flex, Flex Ex, Flex ...
0.1220
24
2.300
1794-IF2XOF2I
1794-IF2XOF2I
1794 Flex, Flex Ex, Flex ...
0.1560
24
3.300
1794-IF2XOF2IXT
1794-IF2XOF2IXT
1794 Flex, Flex Ex, Flex ...
0.1560
24
2.000
1794-IE8
1794-IE8
1794 Flex, Flex Ex, Flex ...
0.1290
24
3.000
1794-IE8XT
1794-IE8XT
1794 Flex, Flex Ex, Flex ...
0.1310
24
3.000
1794-IE8H
1794-IE8H
1794 Flex, Flex Ex, Flex ...
0.3080
24
3.900
1794-IE12
1794-IE12
1794 Flex, Flex Ex, Flex ...
0.1200
24
1.100
1794-IE12K
1794-IE12K
1794 Flex, Flex Ex, Flex ...
0.1200
24
1.100
1794-IF4I
1794-IF4I
1794 Flex, Flex Ex, Flex ...
0.1560
24
2.000
1794-IF4IXT
1794-IF4IXT
1794 Flex, Flex Ex, Flex ...
0.1540
24
2.000
1794-IF8IH
1794-IF8IH
1794 Flex, Flex Ex, Flex ...
0.2640
24
4.800
1794-IF8IHNFXT
1794-IF8IHNFXT
1794 Flex, Flex Ex, Flex ...
0.2560
24
4.800
1794-OE4
1794-OE4
1794 Flex, Flex Ex, Flex ...
0.1320
24
4.500
1794-OE4XT
1794-OE4XT
1794 Flex, Flex Ex, Flex ...
0.1300
24
4.500
1794-OE8H
1794-OE8H
1794 Flex, Flex Ex, Flex ...
0.2990
24
6.100
1794-OE12
1794-OE12
1794 Flex, Flex Ex, Flex ...
0.1320
24
4.300
1794-OF4I
1794-OF4I
1794 Flex, Flex Ex, Flex ...
0.1560
24
4.700
1794-OF4IXT
1794-OF4IXT
1794 Flex, Flex Ex, Flex ...
0.1590
24
2.000
1794-OF8IH
1794-OF8IH
1794 Flex, Flex Ex, Flex ...
0.2680
24
5.000
1794-AENT
1794-AENT
1794 Flex, Flex Ex, Flex ...
0.1800
24
7.300
1794-AENTK
1794-AENTK
1794 Flex, Flex Ex, Flex ...
0.1800
24
7.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表