1783 Stratix Device - 1783 Stratix Device
Rockwell Automation
Networks and Communication
EtherNet Switches
Powered by
CAD模型選擇
{rockwellautomation/network_and_communication/ethernet_switches/1783_stratix_device.prj},{NB=1783-US7T1F},{CN=1783-US7T1F},{H=114.50},{L=77.20},{W=45.60},{DESC=Stratix 2000 Unmanaged Switches},{FAMILY=Stratix 2000},{ENVIRONMENT=IP20},{ETHERNET=Stratix 2000 Unmanaged switch, 7 copper 10/100 ports, 1 Multimode 100 meg preinstalled fiber SFP module},{MOUNTING=Din Rail},{TEMPERATURE=-40..+70 °C (-40...+158 °F)},{PORTS=8},{MEDIA=1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated},{TYPE=Unmanaged Switch},{COPPERPORTS=8 or less},{FIBERPORTS=1},{CONNECTIVITY=No},{NETWORK=None},{ROUTING=No},{POE=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
FAMILY
Stratix Ethernet Family
ⁿ/ₐ
ENVIRONMENT
Environment
ⁿ/ₐ
ETHERNET
Ethernet Family
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
TEMPERATURE
Operating Temperature
ⁿ/ₐ
PORTS
Ports per Module
ⁿ/ₐ
MEDIA
Network Media
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COPPERPORTS
# of Copper Ports Required
ⁿ/ₐ
FIBERPORTS
# of Fiber Ports Required
ⁿ/ₐ
CONNECTIVITY
Connectivity to an IT environment
ⁿ/ₐ
NETWORK
Network services
ⁿ/ₐ
ROUTING
Routing capability
ⁿ/ₐ
POE
Power Over Ethernet
ⁿ/ₐ
DLR
ⁿ/ₐ
1783-US5T
1783-US5T
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 , 5 port unm...
Din Rail
0...60 °C (32...140 °F)
5
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
None
No
None
No
No
No
1783-US5TG
1783-US5TG
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
5
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
None
No
None
No
No
No
1783-US4T1F
1783-US4T1F
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 Unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
5
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
1
No
None
No
No
No
1783-US4T1H
1783-US4T1H
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
5
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
1
No
None
No
No
No
1783-US8T
1783-US8T
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 Switch, Unma...
Din Rail
0...60 °C (32...140 °F)
8
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
None
No
None
No
No
No
1783-US6T2F
1783-US6T2F
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
8
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
2
No
None
No
No
No
1783-US6T2H
1783-US6T2H
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
8
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
2
No
None
No
No
No
1783-US7T1F
1783-US7T1F
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 Unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
8
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
1
No
None
No
No
No
1783-US7T1H
1783-US7T1H
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP20
Stratix 2000 unmanaged sw...
Din Rail
-40..+70 °C (-40...+158 °...
8
1585 Ethernet Cables Cat5...
Unmanaged Switch
8 or less
1
No
None
No
No
No
1783-US6T2TG2F
1783-US6T2TG2F
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP30
Stratix 2000 unmanaged sw...
Din Rail
-40..+75 °C (-40...+167 °...
10
1585 Ethernet Cables Cat5...
Unmanaged Switch
9 to 20
None
No
None
No
No
No
1783-US6T2TG2H
1783-US6T2TG2H
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP30
Stratix 2000 unmanaged sw...
Din Rail
-40..+75 °C (-40...+167 °...
10
1585 Ethernet Cables Cat5...
Unmanaged Switch
9 to 20
None
No
None
No
No
No
1783-US8TG2GX
1783-US8TG2GX
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP30
Stratix 2000 unmanaged sw...
Din Rail
-40..+75 °C (-40...+167 °...
10
1585 Ethernet Cables Cat5...
Unmanaged Switch
9 to 20
None
No
None
No
No
No
1783-US16T
1783-US16T
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP30
Stratix 2000 unmanaged sw...
Din Rail
-40..+75 °C (-40...+167 °...
16
1585 Ethernet Cables Cat5...
Unmanaged Switch
9 to 20
None
No
None
No
No
No
1783-US16T2S
1783-US16T2S
Stratix 2000 Unmanaged Sw...
Stratix 2000
IP30
Stratix 2000 unmanaged sw...
Din Rail
-40..+75 °C (-40...+167 °...
18
1585 Ethernet Cables Cat5...
Unmanaged Switch
9 to 20
None
No
None
No
No
No
1783-EMS08T
1783-EMS08T
Stratix 6000 Fixed Manage...
Stratix 6000
IP20
Stratix 6000 8 port Manag...
Din Rail
-40…+85 °C (-40…+185 °F)
9
RJ45 connector according ...
Managed Switch
8 or less
1
No
None
No
No
No
1783-EMS04T
1783-EMS04T
Stratix 6000 Fixed Manage...
Stratix 6000
IP20
Stratix 6000 4 port Manag...
Din Rail
-40…+85 °C (-40…+185 °F)
4
RJ45 connector according ...
Managed Switch
4 or less
None
No
None
No
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表