1732E ArmorBlock EtherNet/IP I/O - 1732E ArmorBlock EtherNet/IP I/O
Rockwell Automation
I/O
On-Machine Distributed I/O, ArmorBlock
Powered by
CAD모델 선택
{rockwellautomation/i_o/on_machine_distributed_io_ab/1732e_armorblock_ethernet_ip_io.prj},{NB=1732E-IB16M12R},{CN=1732E-IB16M12R},{DESC=1732 ArmorBlock EtherNet/IP, EtherNet/IP, Input Module, 16 Sink Inputs (Source Load), Dual-Port, DC Micro (M12), Without CIP SYNC Input, Without Diagnostics, Dual Port},{W=0.401},{STEP=1732E-IB16M12R},{C=EtherNet/IP},{IO=Input Module},{NIO=16 Sink Inputs (Source Load), Dual-Port},{TTNM=1585 Ethernet Cable,4 Conductors, M12 to RJ45 Straight Male,Teal Robotic TPE, 5 meters}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
W
Nett Product Weight
[kg]
C
Communication
ⁿ/ₐ
IO
I/O Type
ⁿ/ₐ
NIO
Number of I/O
ⁿ/ₐ
TTNM
Termination Type / Network Media
ⁿ/ₐ
1732E-12X4M12QCDR
1732E-12X4M12QCDR
1732 ArmorBlock EtherNet/...
0.440
EtherNet/IP
Input / Output Module
12 Inputs / 4 Outputs, Du...
1585 Ethernet Cable,4 Con...
1732E-16CFGM12M12LDR
1732E-16CFGM12M12LDR
1732 ArmorBlock EtherNet/...
0.480
EtherNet/IP
Self-Configuring
16-Point Self-Configuring...
1585 Ethernet Cable,4 Con...
1732E-16CFGM12P5DR
1732E-16CFGM12P5DR
1732 ArmorBlock EtherNet/...
0.480
EtherNet/IP
Self-Configuring
16-Point Self-Configuring...
1585 Ethernet Cable,4 Con...
1732E-16CFGM12R
1732E-16CFGM12R
1732 ArmorBlock EtherNet/...
0.408
EtherNet/IP
Self-Configuring
16 Self-Configuring, Dual...
1585 Ethernet Cable,4 Con...
1732E-8CFGM8R
1732E-8CFGM8R
1732 ArmorBlock EtherNet/...
0.340
EtherNet/IP
Input / Output Module
8 Configurable Digital I/...
1585 Ethernet Cable,4 Con...
1732E-8IOLM12R
1732E-8IOLM12R
1732 ArmorBlock EtherNet/...
0.340
EtherNet/IP
Input / Output Module
24V DC 8 Input/output IO-...
1585 Ethernet Cable,4 Con...
1732E-8X8M12DR
1732E-8X8M12DR
1732 ArmorBlock EtherNet/...
0.440
EtherNet/IP
Input / Output Module
8 Inputs / 8 Outputs, Dua...
1585 Ethernet Cable,4 Con...
1732E-IB16M12DR
1732E-IB16M12DR
1732 ArmorBlock EtherNet/...
0.401
EtherNet/IP
Input Module
16 Sink Inputs (Source Lo...
1585 Ethernet Cable,4 Con...
1732E-IB16M12R
1732E-IB16M12R
1732 ArmorBlock EtherNet/...
0.401
EtherNet/IP
Input Module
16 Sink Inputs (Source Lo...
1585 Ethernet Cable,4 Con...
1732E-IB16M12SOEDR
1732E-IB16M12SOEDR
1732 ArmorBlock EtherNet/...
0.401
EtherNet/IP
Input Module
16 Sink Inputs (Source Lo...
1585 Ethernet Cable,4 Con...
1732E-IB8M8SOER
1732E-IB8M8SOER
1732 ArmorBlock EtherNet/...
0.340
EtherNet/IP
Input Module
8 SOE Sink Inputs, Dual-P...
1585 Ethernet Cable,4 Con...
1732E-IF4M12R
1732E-IF4M12R
1732 ArmorBlock EtherNet/...
0.259
EtherNet/IP
Input Module
4-Point Analog Input
1585 Ethernet Cable,4 Con...
1732E-IR4IM12R
1732E-IR4IM12R
1732 ArmorBlock EtherNet/...
0.259
EtherNet/IP
Input Module
4-Point Isolated RTD Inpu...
1585 Ethernet Cable,4 Con...
1732E-IT4IM12R
1732E-IT4IM12R
1732 ArmorBlock EtherNet/...
0.259
EtherNet/IP
Input Module
4-Point Isolated Thermoco...
1585 Ethernet Cable,4 Con...
1732E-OB16M12DR
1732E-OB16M12DR
1732 ArmorBlock EtherNet/...
0.401
EtherNet/IP
Output Module
16 Source Outputs, Dual-P...
1585 Ethernet Cable,4 Con...
1732E-OB16M12R
1732E-OB16M12R
1732 ArmorBlock EtherNet/...
0.401
EtherNet/IP
Output Module
16 Source Outputs, Dual-P...
1585 Ethernet Cable,4 Con...
1732E-OB8M8SR
1732E-OB8M8SR
1732 ArmorBlock EtherNet/...
0.340
EtherNet/IP
Output Module
8 Scheduled Sourcing Outp...
1585 Ethernet Cable,4 Con...
1732E-OF4M12R
1732E-OF4M12R
1732 ArmorBlock EtherNet/...
0.263
EtherNet/IP
Output Module
4-Point Analog Output
1585 Ethernet Cable,4 Con...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
3240199 - CD 60X80
PHOENIX CONTACT
07.12.2023
1196227 - FL SWITCH 1608
PHOENIX CONTACT
07.12.2023
1106615 - FL SWITCH 2708
PHOENIX CONTACT
07.12.2023
PAGW - Plate
Royme
18.11.2022
AMF 797 - Rhombus-head screws for T-slots
AMF - ANDREAS MAIER Fellbach
08.03.2024
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성