1730544 - MKDSD 2,5/ 6-5,08
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
CAD모델 선택
{phoenix_contact/27/46/01/01/1730544.prj},{NB=1730544},{MANUID=1730544},{BAF016=31.660},{BAA020=21.700},{BAC740=0.140},{AAF726=24},{AAF040=0.013},{BAB577=11.620},{BAC676=2.500},{AAB940=0.140},{BAC677=2.500},{BAC739=0.140},{AAB789=0.750},{AAZ315=630},{AAZ316=400},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAT080=6},{AAP662=1},{AAZ332=3.700},{AAH185=18},{AAZ352=2},{AAZ354=1.400},{AAZ342=0},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.250},{AAZ346=1.500},{AAO663=4017918116125},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=1730544},{DESCSHORT=PCB terminal block}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAZ332
Pin length
[mm]
AAH185
assembly height
[mm]
AAB230
Type of connection conductor
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ356
Pin dimensions (mm)
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
AAZ542
max. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
AAZ541
min. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAB370
Type of printed-circuit fastening
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1730544
1730544
PCB terminal block
PCB terminal block, nomin...
MKDSD 2,5/ 6-5,08
4017918116125
Phoenix Contact GmbH & Co...
16
31.660
21.700
0.140
24
V0
PA
0.013
11.620
2.500
0.140
2.500
0.140
0.750
Cardboard
630
400
250
4
4
4
5.080
6
1
3.700
18
Screw connection
linear
2
1.400
1,1 x 0,8
green
Cu alloy
Tin (Sn)
14
26
0
0.250
2.500
0.250
1.500
Tin (Sn)
Add-on housing
4017918116125
PCB terminal block
PCB terminal block, nomin...
MKDSD 2,5
MKDSD 2,5/ 6-5,08
4063151
1
100
50
50
85369010
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
858-152 - Basic relay, Nominal input voltage: 24 VDC, 4 changeover contacts...
WAGO
13.02.2024
38660
Molex
18.05.2020
1734601 - CCDN 2,5/18-G1F P26 THR
PHOENIX CONTACT
07.12.2023
858-166 - Basic relay Nominal input voltage: 220 VDC 4 changeover contacts ...
WAGO
14.07.2023
Handle Larino - Handle Larino
Hettich
28.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성