您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
171573
Molex
Backplane Connectors
PCB Header
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/171573.prj},{NB=1715737604},{SHA256=+NklrMGvxAWRLiVj+9ftZQbn+ckjJGmn4zDBajYPJvI=},{INAME=00930__1715737604},{PN=1715737604},{DESC=Impact 100 Ohm 3 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 6 Column, 90°Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead-Free},{APPLICATION=Orthogonal Direct},{CIRCUITS=54},{CURRENT=0.75},{DR=25.0},{PAIRS=3},{ORIENTATION=Right Angle}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
1715731614
1715731614
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731615
1715731615
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731617
1715731617
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731618
1715731618
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731634
1715731634
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731635
1715731635
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731637
1715731637
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715731638
1715731638
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737604
1715737604
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737605
1715737605
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737607
1715737607
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737608
1715737608
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737634
1715737634
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737635
1715737635
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715737637
1715737637
Impact 100 Ohm 3-Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715739604
1715739604
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715739605
1715739605
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715739607
1715739607
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
1715739608
1715739608
Impact 100 Ohm 3 Pair Rig...
Orthogonal Direct
54
0.75
25.0
3
Right Angle
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
76170
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表