17000138000 - Plastic jaw guard
SToxxparts
17 Clamping technology
17000138000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000138000/17000138000.prj},{NB=17000138002},{ARTNR=17000138002},{B1=7},{B4=8},{D2=M2.5},{H2=6},{H3=10},{L5=16},{L6=9},{SW=1.5},{T=50},{MAT=Kunststoff},{GEW=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
B1
+0.5
[mm]
B4
[mm]
D2
[mm]
H2
[mm]
H3
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000138001
17000138001
5.5
6
M2
4
8
12
6
1.3
50
Kunststoff
0.7
17000138003
17000138003
9
10
M3
6
12
20
11
2
50
Kunststoff
2.7
17000138002
17000138002
7
8
M2.5
6
10
16
9
1.5
50
Kunststoff
1.6
17000138006
17000138006
18
28
M8
16
30
50
30
5
50
Kunststoff
48
17000138004
17000138004
11
13
M4
9
16
25
14
2.5
50
Kunststoff
6
17000138005
17000138005
14
16
M5
12
20
32
16
3
50
Kunststoff
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表