svenska
中文 (繁體)
中文 (繁體)
1661880000 - HDC 24B TSBO 1PG29G
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/1661880000.prj},{NB=1661880000},{MANUID=1661880000},{AAF040=0.326},{BAB577=82.381},{BAA020=156},{BAF016=57},{AAD931=85389099},{AAO676=1661880000},{AAO663=4008190418410},{PREVIEW=../../../../_pool_/ef/8a/16618800009999.png},{MANUTYPEDESC=HDC 24B TSBO 1PG29G},{DESCSHORT=Housing (industry plug-in connectors) Cable entry from side, Plug housing, Side-locking clamp on upper side, Size: 8, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4008190418410},{MANUNAME=Weidmueller Group},{AAB224=lateral},{AAB373=Transverse strap},{AAB396=powder-coated},{AAB408=Plug-in housing},{AAB737=No},{AAC108=IP65},{AAC218=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1661880000
1661880000
HDC 24B TSBO 1PG29G
外壳(工业插拔式连接器), 侧面进线, 插头外壳,...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4008190418410
Weidmueller Group
lateral
Transverse strap
powder-coated
Plug-in housing
No
IP65
No
-40 °C ... 125 °C
-40 °C ... 125 °C
top section
PG29
PG
gray
gray
CE; CURUS
aluminum
0.326
82.381
156
57
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表