svenska
中文 (繁體)
English
1661510000 - HDC 24B SBU 1PG21G
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD모델 선택
{weidmueller_qs/27/44/02/02/1661510000.prj},{NB=1661510000},{MANUID=1661510000},{AAF040=0.421},{BAB577=80},{BAA020=156},{BAF016=57.5},{AAD931=85389099},{AAO676=1661510000},{AAO663=4008190418069},{PREVIEW=../../../../_pool_/b9/a8/19011500009999.png},{MANUTYPEDESC=HDC 24B SBU 1PG21G},{DESCSHORT=Housing (industry plug-in connectors) Base housing, Side-locking clamp on lower side, Size: 8, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4008190418069},{MANUNAME=Weidmueller Group},{AAB373=Transverse strap},{AAB396=powder-coated},{AAB408=Socket housing},{AAB515=Yes},{AAB737=No},{AAC108=IP65},{AAC218=No},{AAC820=-40 °C ... 125 °C}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1661510000
1661510000
HDC 24B SBU 1PG21G
Housing (industry plug-in...
The special die-cast allo...
4008190418069
Weidmueller Group
Transverse strap
powder-coated
Socket housing
Yes
No
IP65
No
-40 °C ... 125 °C
-40 °C ... 125 °C
Subsection
PG21
PG
gray
gray
CE; CURUS
aluminum
0.421
80
156
57.5
85389099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1656720000 - HDC 16B SBU 1PG21G
Weidmüller
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성