svenska
中文 (繁體)
中文 (繁體)
1654750000 - HDC 10B TSBO 1PG16G
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/1654750000.prj},{NB=1654750000},{MANUID=1654750000},{AAF040=0.205},{BAB577=71.800},{BAA020=109},{BAF016=57},{AAD931=85389099},{AAO676=1654750000},{AAO663=4008190407759},{PREVIEW=../../../../_pool_/d0/8b/17875700009999.png},{MANUTYPEDESC=HDC 10B TSBO 1PG16G},{DESCSHORT=Housing (industry plug-in connectors) Cable entry from side, Plug housing, Side-locking clamp on upper side, Size: 4, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4008190407759},{MANUNAME=Weidmueller Group},{AAB224=lateral},{AAB373=Transverse strap},{AAB396=powder-coated},{AAB408=Plug-in housing},{AAB737=No},{AAC108=IP65},{AAC218=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1654750000
1654750000
HDC 10B TSBO 1PG16G
外壳(工业插拔式连接器), 侧面进线, 插头外壳,...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4008190407759
Weidmueller Group
lateral
Transverse strap
powder-coated
Plug-in housing
No
IP65
No
-40 °C ... 125 °C
-40 °C ... 125 °C
top section
PG16
PG
gray
gray
CE
aluminum
0.205
71.800
109
57
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表