svenska
中文 (繁體)
中文 (繁體)
1651550000 - HDC-C-HD-SM1.5AG
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/04/1651550000.prj},{NB=1651550000},{MANUID=1651550000},{AAB530=1.600},{AAB785=1.500},{AAF726=10},{AAB202=8},{AAF040=0.001},{AAD931=74152900},{AAO676=1651550000},{AAO663=4008190400224},{PREVIEW=../../../../_pool_/b7/d8/16515500009999.png},{MANUTYPEDESC=HDC-C-HD-SM1.5AG},{DESCSHORT=Contact (industry plug-in connectors) Male, HD, HDD, HQ, MixMate, 1.5 mm², 1.6 mm, turned},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4008190400224},{MANUNAME=Weidmueller Group},{AAB754=male},{AAC194=Contact (industry plug-in connectors)},{AAC202=Silver},{AAC207=Other copper alloys},{AAS458=crimp connection},{AAS464=turned},{URL=URL},{KEYWORD=Contact},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB530
Diameter of the contact
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAS458
Conductor connection method
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1651550000
1651550000
HDC-C-HD-SM1.5AG
编码元件(工业插拔式连接器), 插针式, HD, ...
用于将导线连接至工业联接器的接触元件。
4008190400224
Weidmueller Group
1.600
male
1.500
编码元件(工业插拔式连接器)
Silver
Other copper alloys
10
crimp connection
turned
8
0.001
74152900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表