您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1628421 - EV-T1G2C-1AC32A-4,0M10ASBK01
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging cable E-Mobility
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/05/1628421.prj},{NB=1628421},{MANUID=1628421},{AAC824=32},{AAF583=250},{AAG538=4},{AAT130=2},{AAO663=4055626446585},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1628421},{DESCSHORT=AC charging cable},{DESCLONG=CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, Type 1, SAE J1772, PHOENIX CONTACT logo, cable: 4 m, black, straight},{MANUTYPEDESC=EV-T1G2C-1AC32A-4,0M10ASBK01},{PREVIEW=../../../_pool_/87/ac/76967_3000_int_04.png},{INTNO=4055626446585}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAC824
Nominal current
[A]
AAF583
nominal voltage
[V]
BAD006
Current type
ⁿ/ₐ
AAG538
length of the cable
[m]
AAT134
Charging mode
ⁿ/ₐ
AAT132
Type infrastructure side
ⁿ/ₐ
AAT133
With Incable Control Box (ICCB)
ⁿ/ₐ
AAT131
Type vehicle side
ⁿ/ₐ
AAT130
Number of communication conductors
ⁿ/ₐ
AAT135
With temperature sensor
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1628421
1628421
AC charging cable
CHARX connect comfort, AC...
EV-T1G2C-1AC32A-4,0M10ASB...
4055626446585
Phoenix Contact GmbH & Co...
27
SAE J1772
32
250
AC single phase
4
Mode 3
free conductor end
No
type 1
2
No
4055626446585
AC charging cable
CHARX connect comfort, AC...
EV-T1G2C-1AC32A-4,0M10ASB...
4063151
1
1
1
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1277169 - EV-T1G2C-1AC80A-25FT6ASBK11
PHOENIX CONTACT
07.12.2023
1226939 - EV-T2M4CC-DC150A-10,0M35ESBK11
PHOENIX CONTACT
07.12.2023
1285641 - CHARX ET2C-3AC20-5,0MES00P
PHOENIX CONTACT
07.12.2023
LV160/250 - Battery receptacle, plug shell; Vehicle plug, plug shell
Schaltbau
23.07.2020
1495930 - EV-T2M4CC-DC80A-8,0M16ESBK11
PHOENIX CONTACT
07.12.2023
1277166 - EV-T1G2C-1AC80A-25FT6ASBK11T
PHOENIX CONTACT
07.12.2023
LV320/400 - Battery receptacle, plug shell; Vehicle plug, plug shell
Schaltbau
23.07.2020
1056700 - EV-T2G3C-3AC32A-5,0M6,0ESBK11
PHOENIX CONTACT
07.12.2023
1285694 - CHARX ET2CP-1AC20-5,0MES00P
PHOENIX CONTACT
07.12.2023
1541288 - CHARX ET2CP-3AC32-5,0MES-T1G1
PHOENIX CONTACT
07.12.2023
1518304 - CHARX ET2CP-1AC20-5,0MES00P1
PHOENIX CONTACT
07.12.2023
1628011 - EV-T2G3PC-3AC32A-7,5M6,0ESBK01
PHOENIX CONTACT
07.12.2023
1627592 - EV-TAG3PK-1AC32A-7,0M6,0ESBK01
PHOENIX CONTACT
07.12.2023
1285633 - CHARX ET2C-3AC32-5,0MES00P
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表