1609-B/D Next Generation Industrial Uninterruptible Power Supply - 1609-B/D Next Generation Industrial Uninterruptible Power Supply
Rockwell Automation
Power Supplies
Uninterruptible Power Supply
Powered by
CAD模型選擇
{rockwellautomation/power_supplies/uninterruptible_power_supply/1609_b_d_next_generation_industrial_ups.prj},{NB=1609-B600N},{CN=1609-B600N},{DESC=1609 Next Gen UPS, Basic model, 600 VA, 120V AC Input/Output},{W=6.600},{SFN=1609-B600N_B1000N.stp},{V=120V AC Input/Output},{VA=600 VA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
W
Nett Product Weight
[kg]
V
Voltage
[V]
VA
Volt-Ampers
[VA]
1609-B1000N
1609-B1000N
1609 Next Gen UPS, Basic ...
6.600
120V AC Input/Output
1000 VA
1609-B600N
1609-B600N
1609 Next Gen UPS, Basic ...
6.600
120V AC Input/Output
600 VA
1609-D1000E
1609-D1000E
1609 Next Gen UPS, Deluxe...
13.700
230V AC Input/Output
1000 VA
1609-D600E
1609-D600E
1609 Next Gen UPS, Deluxe...
14.402
230V AC Input/Output
600 VA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1783 Stratix Device - 1783 Stratix Device
Rockwell Automation
17.05.2024
1489-M Thermal-magnetic Circuit Breakers - Thermal-magnetic Circuit Breaker...
Rockwell Automation
07.06.2024
Power Supply Accessories - Power Supply Accessories
Rockwell Automation
06.10.2023
CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
Eaton BIM
14.09.2022
PDU, switched version - Power Distribution Unit
Rittal
21.10.2021
ACH550-VDR 208V/230V - Vertical Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
0804168 - EO-AB/PT/LED/15
PHOENIX CONTACT
07.12.2023
2902998 - UNO-PS/1AC/12DC/ 30W
PHOENIX CONTACT
07.12.2023
2904601 - QUINT4-PS/1AC/24DC/10
PHOENIX CONTACT
07.12.2023
2909909 - PTCB E1 24DC/1-3A NO
PHOENIX CONTACT
07.12.2023
1142557 - EDU UPS 24VDC 5A SIM
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表