Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1555-26 - Geräte-Verbindungsdose UP¹ ECON® Fix
KAISER
Flush-mounting
Powered by
CAD모델 선택
{kaiser/unterputz/1555_.prj},{NB=1555-26(300)},{CNSORDERNO=1555-26},{CNSEAN=4013456587342},{T=66},{SK=2},{BL=82},{SA=60},{WLK=2},{WLRK=2},{WLD=4},{WLRD=4},{WLD2=2},{WRD=2},{PG=120},{EF000551=60},{EF005457=66},{EF004702=1},{EF005466=1},{EF003593=16},{EF009210=0},{EF004969=2.5},{NO_CU_PER_OU=1},{PRICE_QUANTITY=100},{QUANTITY_MIN=20},{QUANTITY_INTERVAL=20},{CUSTOMS_TARIFF_NUMBER1=39269097},{BZ=Geräte-Verbindungsdose UP¹ ECON® Fix},{MT=Ja},{MS=Mit Schnellfixierung (auch für PU-Schaum geeignet)},{HF=Ja},{LD=Ja},{VIV=20/200},{INFOLINK=HTML (Online)},{LOD=300}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-Code
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
T
Depth
[mm]
SK
Spreizkrallenfelder
ⁿ/ₐ
BL
Bohrloch Ø
[mm]
MT
Mit Tiefenanschlag
ⁿ/ₐ
MS
Mit Schnellfixierung (auch für PU-Schaum geeignet)
ⁿ/ₐ
SA
Screw spacing
[mm]
WLK
Werkzeuglose bodennahe Leitungseinführungen bis Ø 11 mm im Kombinationsbereich
ⁿ/ₐ
WLRK
Werkzeuglose Leitungs- und Rohreinführungen im Kombinationsbereich bis M25
ⁿ/ₐ
WLD
Werkzeuglose Leitungseinführungen bis Ø 11 mm am Dosenumfang
ⁿ/ₐ
WLRD
Werkzeuglose Leitungs- und Rohreinführungen bis M25 am Dosenumfang
ⁿ/ₐ
WLD2
Werkzeuglose Leitungseinführungen bis Ø 11 mm im Dosenboden
ⁿ/ₐ
WRD
Werkzeuglose Rohreinführungen bis M25 im Dosenboden
ⁿ/ₐ
HF
Halogen free
ⁿ/ₐ
LD
Air tight
ⁿ/ₐ
VIV
Verpackung innen/Versand
ⁿ/ₐ
PG
Price group
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
DESCRIPTION_SHORT
Short Description
ⁿ/ₐ
DESCRIPTION_LONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
International PID
ⁿ/ₐ
MANUFACTURER_PID
Manufacturer PID
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer Name
ⁿ/ₐ
MANUFACTURER_TYPE_DESCR
Manufacturer Type Description
ⁿ/ₐ
DELIVERY_TIME
Delivery Time
ⁿ/ₐ
SPECIAL_TREATMENT_CLASS
Special Treatment Class
ⁿ/ₐ
KEYWORD
Keyword
ⁿ/ₐ
PRODUCT_STATUS
Product Status
ⁿ/ₐ
PRODUCT_TYPE
Product Type
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF000051
Shape
ⁿ/ₐ
EF000767
Construction type
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF009204
Provided with revolving ring
ⁿ/ₐ
EF001229
Couplable
ⁿ/ₐ
EF000557
Equipped with
ⁿ/ₐ
EF000551
Diameter
[mm]
EF001438
Length
[mm]
EF000008
Width
[mm]
EF005457
Depth
[mm]
EF001131
Inner depth
[mm]
EF015116
Suitable for wall/board thickness
[mm]
EF004702
For number of electric fittings
ⁿ/ₐ
EF004508
Mounting switching equipment
ⁿ/ₐ
EF005066
With screws
ⁿ/ₐ
EF017002
Number of non-adjustable device fixing lugs
ⁿ/ₐ
EF017003
Number of adjustable device fixing lugs
ⁿ/ₐ
EF009763
Housing feed-through by break-out opening
ⁿ/ₐ
EF009206
Housing feed-through by seal membrane
ⁿ/ₐ
EF009207
Housing feed-through by nozzle
ⁿ/ₐ
EF009208
Housing feed-through by step membrane
ⁿ/ₐ
EF005496
For tube diameter
ⁿ/ₐ
EF005466
Suitable for cable diameter
[mm]
EF005657
Pipe locking
ⁿ/ₐ
EF009209
Pipe locking optional
ⁿ/ₐ
EF005604
Inlet from the rear
ⁿ/ₐ
EF003593
Number of inlets
ⁿ/ₐ
EF009210
Number of included spouts
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF000025
Halogen free
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF009212
Cover model
ⁿ/ₐ
EF011401
Transparent cover
ⁿ/ₐ
EF004586
Cover attachment
ⁿ/ₐ
EF001454
Sealable
ⁿ/ₐ
EF001613
Circuit integrity
ⁿ/ₐ
EF005032
With screening
ⁿ/ₐ
EF005430
Air tight
ⁿ/ₐ
EF004969
Max. conductor cross section
[mm²]
EF008016
Number of poles of the clamp
ⁿ/ₐ
EF007889
Clamp position fixed
ⁿ/ₐ
EF004902
Luminaire hook mounting
ⁿ/ₐ
EF008076
Nozzle
ⁿ/ₐ
EF006205
Special application
ⁿ/ₐ
EF007973
With partition panel
ⁿ/ₐ
EFUK0019
Compliant with BS 4662
ⁿ/ₐ
ORDER_UNIT
Order Unit
ⁿ/ₐ
CONTENT_UNIT
Content Unit
ⁿ/ₐ
NO_CU_PER_OU
ⁿ/ₐ
PRICE_QUANTITY
ⁿ/ₐ
QUANTITY_MIN
ⁿ/ₐ
QUANTITY_INTERVAL
ⁿ/ₐ
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COUNTRY_OF_ORIGIN
Country of Origin
ⁿ/ₐ
1555-26(300)
1555-26
4013456587342
Geräte-Verbindungsdose UP...
66
2
82
Ja
Mit Schnellfixierung (auc...
60
2
2
4
4
2
2
Ja
Ja
20/200
120
UP¹, das neue Unterputz-P...
Unterputz, Geräte-Verbind...
Geräte-Verbindungsdose UP...
4013456587342
1555-26
KAISER
1555-26
3
NONE
Anschlussdose
Neu
physical
EV000383
EV020578
EV009799
EV002646
false
true
EV000494
60
-
-
66
-
-
1
EV007718
false
-
-
false
true
false
false
EV009558
1
false
false
true
16
0
EV000139
true
-
EV000270
EV006409
-
EV000494
false
EV000115
false
EV000494
false
true
2.5
-
false
false
EV000154
EV000154
-
-
C62
C62
1
100
20
20
39269097
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1055-26 - Gerätedose UP¹ ECON® Fix
KAISER
21.09.2023
1155-65 - Stufenloser Putzausgleich-Rahmen UP¹
KAISER
21.09.2023
9069-03 - Cavity wall, one-gang box
KAISER
21.02.2023
9264-22 - O-range ECON® 64 one-gang junction box
KAISER
21.02.2023
9299-77.03 - Quickbox® ECON Pro 3x1
KAISER
21.09.2023
9299-77.02 - Quickbox® ECON Pro 2x1
KAISER
21.09.2023
9263-22 - O-range ECON® 63 one-gang box
KAISER
21.02.2023
1555-04 - Cavity wall one-gang junction box
KAISER
15.09.2023
9299-77 - Quickbox® ECON Pro 1x1
KAISER
21.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성