1552175 - SACC-DSIV-MSD-4CON-L180 SCOTHR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1552175.prj},{NB=1552175},{MANUID=1552175},{BAH005=250},{AAF726=4},{AAF040=0.009},{BAA039=85},{AAS476=0},{AAS467=4},{AAW084=0},{AAO663=4046356162036},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{AAO676=1552175},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Bus system flush-type plug, 4-pos., M12 SPEEDCON, D-coded, rear/screw mounting with M12 thread, with straight THR solder connection},{MANUTYPEDESC=SACC-DSIV-MSD-4CON-L180 SCOTHR},{PREVIEW=../../../_pool_/dd/ab/32019_2000_int_04.png},{INTNO=4046356162036},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=63},{AAP798=not available},{BAC140=V0},{BAB392=EAC},{AAB373=Screw locking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW084
Number of data contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1552175
1552175
Device connector, rear mo...
Bus system flush-type plu...
SACC-DSIV-MSD-4CON-L180 S...
4046356162036
Phoenix Contact GmbH & Co...
63
250
4
not available
V0
EAC
0.009
Screw locking
IP67
85
Au
3
0
II
No
Polyamide (PA)
straight
No
4
0
M12
D-coded
No
No
Zinc die-cast, nickel-pla...
Male (plug)
4046356162036
Device connector, rear mo...
Bus system flush-type plu...
SACC-DSIV-MSD-4CON-L180 S...
4063151
1
1
60
60
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表