您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1543100000 - CS1,6HD R 22-20 SN I1,8
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/04/1543100000.prj},{NB=1543100000},{MANUID=1543100000},{AAB530=1.600},{AAB785=0.500},{AAB935=0.320},{AAF726=10},{AAB202=7.5},{AAF040=0.001},{AAD931=85366990},{AAO676=1543100000},{AAO663=4008190051488},{PREVIEW=../../../../_pool_/28/e1/16515200004000.png},{MANUTYPEDESC=CS1,6HD R 22-20 SN I1,8},{DESCSHORT=Contact (industry plug-in connectors) Pin, HD, 0.5 mm², 1.6 mm, punched},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4008190051488},{MANUNAME=Weidmueller Group},{AAB754=Pin},{AAC194=Contact (industry plug-in connectors)},{AAC202=Zink},{AAS458=crimp connection},{AAS464=Punched},{URL=URL},{KEYWORD=Contact},{AAO677=Weidmueller Group},{AAO742=RockStar<sup>®</sup>}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB530
Diameter of the contact
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAB935
min. connectable conductor cross-section
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAF726
rated current
[A]
AAS458
Conductor connection method
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1543100000
1543100000
CS1,6HD R 22-20 SN I1,8
编码元件(工业插拔式连接器), 插頭, HD, 0...
用于将导线连接至工业联接器的接触元件。
4008190051488
Weidmueller Group
1.600
Pin
0.500
0.320
编码元件(工业插拔式连接器)
Zink
10
crimp connection
Punched
7.5
0.001
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表