您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1497 - Global Control Circuit Transformers - 1497 - Global Control Circuit Transformers
Rockwell Automation
Power Supplies
Control Transformers
Powered by
CAD模型選擇
{rockwellautomation/power_supplies/control_transformers/1497_global_control_circuit_transformers.prj},{NB=1497-E-CXSX-3-N},{CN=1497-E-CXSX-3-N},{DESC=250 VA Global Control Circuit Transformer},{VAR=250},{PV=600V (60 Hz), 550V (50 Hz)},{SV=120V (60 Hz), 110V (50Hz)},{FBO=2 Primary, 1Secondary},{FIO=No Fusing, No Cover},{H=135.3},{L=114.3},{W=123.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
VAR
VA Rating
[VA]
PV
Primary Voltage
ⁿ/ₐ
SV
Secondary Voltage
ⁿ/ₐ
FBO
Fuse Block Options
ⁿ/ₐ
FIO
Factory Installed Options
ⁿ/ₐ
1497-M-M4-0-N
1497-M-M4-0-N
2000 VA Global Control Ci...
2000
415V, 400V, 380V
115X230V (50 Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-M-BASX-0-N
1497-M-BASX-0-N
2000 VA Global Control Ci...
2000
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-L-BASX-0-N
1497-L-BASX-0-N
1600 VA Global Control Ci...
1600
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-K-BASX-0-N
1497-K-BASX-0-N
1000 VA Global Control Ci...
1000
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-H-BASX-0-N
1497-H-BASX-0-N
750 VA Global Control Cir...
750
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-G-BASX-3-N
1497-G-BASX-3-N
500 VA Global Control Cir...
500
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-G-BASX-0-N
1497-G-BASX-0-N
500 VA Global Control Cir...
500
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-G-BAJK-0-N
1497-G-BAJK-0-N
500 VA Global Control Cir...
500
240X480V (60 Hz), 220X440...
24V (50 Hz), 26V (60 Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-F-CXSX-3-N
1497-F-CXSX-3-N
350 VA Global Control Cir...
350
600V (60 Hz), 550V (50 Hz...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-F-BASX-3-N
1497-F-BASX-3-N
350 VA Global Control Cir...
350
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-E-CXSX-3-N
1497-E-CXSX-3-N
250 VA Global Control Cir...
250
600V (60 Hz), 550V (50 Hz...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-E-BASX-3-N-M
1497-E-BASX-3-N-M
250 VA Global Control Cir...
250
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-E-BASX-3-N
1497-E-BASX-3-N
250 VA Global Control Cir...
250
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-D-BASX-3-N-M
1497-D-BASX-3-N-M
200 VA Global Control Cir...
200
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-D-BASX-3-N
1497-D-BASX-3-N
200 VA Global Control Cir...
200
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-C-CXSX-3-N
1497-C-CXSX-3-N
130 VA Global Control Cir...
130
600V (60 Hz), 550V (50 Hz...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-C-BASX-3-N-M
1497-C-BASX-3-N-M
130 VA Global Control Cir...
130
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-C-BASX-3-N
1497-C-BASX-3-N
130 VA Global Control Cir...
130
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-B-CXSX-3-N
1497-B-CXSX-3-N
80 VA Global Control Circ...
80
600V (60 Hz), 550V (50 Hz...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-B-CXSX-0-N
1497-B-CXSX-0-N
80 VA Global Control Circ...
80
600V (60 Hz), 550V (50 Hz...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
1497-B-BASX-3-N-M
1497-B-BASX-3-N-M
80 VA Global Control Circ...
80
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-B-BASX-3-N
1497-B-BASX-3-N
80 VA Global Control Circ...
80
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
2 Primary, 1Secondary
No Fusing, No Cover
1497-B-BASX-0-N-M
1497-B-BASX-0-N-M
80 VA Global Control Circ...
80
240X480V (60 Hz), 220X440...
120V (60 Hz), 110V (50Hz)
0 Primary, 0 Secondary
No Fusing, No Cover
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable Gland Metric
ABB Installation Products
09.03.2023
855-301/200-501 - Plug-in current transformer, Primary rated current: 200 A...
WAGO
07.09.2023
2904921 - PACT RCP-4000A-1A-D95
PHOENIX CONTACT
07.12.2023
2904923 - PACT RCP-4000A-1A-D190
PHOENIX CONTACT
07.12.2023
Han B Base Panel 1 Lever Metal Cover
HARTING
14.04.2022
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
HARTING
14.04.2022
1291963 - MACX MCR-EX-AP-IDS-2I-2I-LP
PHOENIX CONTACT
07.12.2023
Duplex connecting links Bea with straight plate - Connecting link and offse...
BEA Ingranaggi
06.07.2020
DIN ISO 606-RK-GL-IGL-NR4B - Inner links for Single-Strand Roller Chains, s...
MÄDLER
26.04.2024
1497D - General Purpose Transformers - 1497D - General Purpose Transformers
Rockwell Automation
08.02.2024
General Purpose UL 506, 100VA Transfs
TE Connectivity
26.05.2020
1497B - Control Power Transformers - 1497B - Control Power Transformers
Rockwell Automation
08.02.2024
ABA Kolbenventil Außengewinde, mit Entleerung, Edelstahl - QUICKTURN Kolben...
ABA BEUL
14.06.2023
006 - Tee
agru
04.10.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表