您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
149 Series - Bronze Gate Valve
Milwaukee Valve
Bronze Valves
Gates
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/gates/149_asmtab.prj},{NB=149-114},{VS=1 1/4},{VSPN=114},{DWQ=},{A=3.25},{B=8.63},{C=3.44},{D=1.31},{E=0.97},{CV=97.0},{MATL=Material/Specification},{NO=6},{LOD=},{MOV=0.15},{PPATH=149_asmtpl.prj},{ND=1.38000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
WT
Weight
[lbs]
149-038
149-038
3/8
1.63
4.31
2.00
0.88
0.38
10.7
125 SWP - 200 WOG
0.7
149-012
149-012
1/2
1.88
4.31
2.00
0.88
0.50
17.6
125 SWP - 200 WOG
0.7
149-034
149-034
3/4
2.50
6.25
2.50
1.00
0.75
32.0
125 SWP - 200 WOG
1.4
149-100
149-100
1
3.00
7.00
2.75
1.19
0.91
54.0
125 SWP - 200 WOG
1.9
149-114
149-114
1 1/4
3.25
8.63
3.44
1.31
0.97
97.0
125 SWP - 200 WOG
3.0
149-112
149-112
1 1/2
3.63
9.50
3.75
1.44
1.09
135.0
125 SWP - 200 WOG
3.9
149-200
149-200
2
4.31
11.50
3.75
1.63
1.34
230.0
125 SWP - 200 WOG
6.3
149-212
149-212
2 1/2
4.81
14.31
4.75
1.88
1.47
337.0
125 SWP - 200 WOG
10.0
149-300
149-300
3
5.44
16.38
5.25
2.13
1.66
536.0
125 SWP - 200 WOG
15.3
149-400
149-400
4
7.25
15.50
5.25
2.93
2.16
960.0
125 SWP - 200 WOG
26.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Gate 105 valves tab - 125 lb. SWP-200 lb. WOG - General Service - Solid Wed...
Milwaukee Valve
06.03.2024
902 - Bronze Gate Valve
Milwaukee Valve
15.04.2024
115 Series gate valves - Bronze Gate Valves
Milwaukee Valve
06.03.2024
HP Series - High Performance Butterfly Valves
Milwaukee Valve
06.03.2024
1141 - Bronze Gate Valves
Milwaukee Valve
06.03.2024
1502 - Bronze Globe Valve
Milwaukee Valve
06.03.2024
Modèle 58503 - Gate valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
1186 Series - Bronze Gate Valves
Milwaukee Valve
06.03.2024
502 Series - Bronze Globe Valves
Milwaukee Valve
06.03.2024
504 Series - Bronze Angle Valves
Milwaukee Valve
06.03.2024
BOACHEM ZXAB Expiring Generation - Maintenance-free stainless steel globe v...
KSB
11.04.2024
Gate 1140 valves bronze tab - Bronze Gate Valve - 150 SWP - 300 WOG - Non-R...
Milwaukee Valve
06.03.2024
I.RO - Gate and globe valves BSP FEMALE / FEMALE GATE VALVES Stainless stee...
FG INOX
16.02.2017
Gate 148 - 125 lb. SWP-200 lb. WOG - General Service - Solid Wedge Disc - R...
Milwaukee Valve
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表