您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1420700000 - CSL1,6E26-24 AU,75 I1,4
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Supplemental components for PCB connection technology
Individual contacts
Powered by
CAD模型選擇
{weidmueller_qs/27/46/04/03/1420700000.prj},{NB=1420700000},{MANUID=1420700000},{AAB789=0.250},{AAB940=0.140},{AAZ322=0},{AAZ332=0},{AAZ337=1},{AAZ341=0},{AAZ343=0},{AAZ344=0},{BAC676=0.250},{BAC677=0.250},{BAC739=0.140},{BAC740=0.140},{AAF040=0.001},{AAD931=85366990},{AAO676=1420700000},{AAO663=4008190130176},{PREVIEW=../../../../_pool_/fe/cf/14217000009999.png},{MANUTYPEDESC=CSL1,6E26-24 AU,75 I1,4},{DESCSHORT=Crimp contact (PCB plug-in connectors)},{DESCLONG=Crimp contact for PCB plug-in connector.},{GTIN=4008190130176},{MANUNAME=Weidmueller Group},{AAB230=crimp connection},{AAC194=box},{AAC207=CuZn},{AAZ339=Actuation tool},{AAZ363=Gold (au)},{AAZ365=Gold (au)},{AAZ541=26},{AAZ542=24},{BAC818=plugged-in},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ332
Pin length
[mm]
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ341
Actuation direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAZ541
min. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
AAZ542
max. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1420700000
1420700000
CSL1,6E26-24 AU,75 I1,4
压接接头(印刷线路板插拔式联接器)
用于印刷线路板插拔式联接器的压接触点。
4008190130176
Weidmueller Group
crimp connection
0.250
0.140
box
CuZn
0
0
1
Actuation tool
0
0
0
Gold (au)
Gold (au)
26
24
0.250
0.250
0.140
0.140
plugged-in
0.001
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表