您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1420 PowerMonitor 500 - 1420 PowerMonitor 500
Rockwell Automation
Power Quality and Energy Management
Hardware
Powered by
CAD模型選擇
{rockwellautomation/power_quality_and_energy_management/hardware/1420_powermonitor_500.prj},{NB=1420-V1P-ENT},{CN=1420-V1P-ENT},{DESC=PowerMonitor 500, 240V AC, 2 Dual Relay Outputs, EtherNet/IP Communications},{NPW=0.585},{STEP=10003286453_1420-V.stp},{V=240V AC},{OT=2 Dual Relay Outputs},{COMM=EtherNet/IP},{N=EtherNet/IP also covers Modbus TCP/IP},{ACC=PowerMonitor Protective Connection Kit}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
V
Voltage
[V]
OT
Output Type
ⁿ/ₐ
COMM
ⁿ/ₐ
N
Note
ⁿ/ₐ
ACC
Accessory
ⁿ/ₐ
1420-V1
1420-V1
PowerMonitor 500, 240V AC
0.456
240V AC
None
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1-485
1420-V1-485
PowerMonitor 500, 240V AC...
0.531
240V AC
None
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1A
1420-V1A
PowerMonitor 500, 240V AC...
0.517
240V AC
2 Analog Outputs
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1A-485
1420-V1A-485
PowerMonitor 500, 240V AC...
0.596
240V AC
2 Analog Outputs
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1A-ENT
1420-V1A-ENT
PowerMonitor 500, 240V AC...
0.590
240V AC
2 Analog Outputs
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1-ENT
1420-V1-ENT
PowerMonitor 500, 240V AC...
0.530
240V AC
None
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1P
1420-V1P
PowerMonitor 500, 240V AC...
0.526
240V AC
2 Dual Relay Outputs
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1P-485
1420-V1P-485
PowerMonitor 500, 240V AC...
0.603
240V AC
2 Dual Relay Outputs
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V1P-ENT
1420-V1P-ENT
PowerMonitor 500, 240V AC...
0.585
240V AC
2 Dual Relay Outputs
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2
1420-V2
PowerMonitor 500, 600V AC
0.456
600V AC
None
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2-485
1420-V2-485
PowerMonitor 500, 600V AC...
0.531
600V AC
None
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2A
1420-V2A
PowerMonitor 500, 600V AC...
0.526
600V AC
2 Analog Outputs
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2A-485
1420-V2A-485
PowerMonitor 500, 600V AC...
0.603
600V AC
2 Analog Outputs
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2A-ENT
1420-V2A-ENT
PowerMonitor 500, 600V AC...
0.592
600V AC
2 Analog Outputs
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2-ENT
1420-V2-ENT
PowerMonitor 500, 600V AC...
0,596
600V AC
None
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2P
1420-V2P
PowerMonitor 500, 600V AC...
0.528
600V AC
2 Dual Relay Outputs
None
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2P-485
1420-V2P-485
PowerMonitor 500, 600V AC...
0.601
600V AC
2 Dual Relay Outputs
ModbusRTU
EtherNet/IP also covers M...
PowerMonitor Protective C...
1420-V2P-ENT
1420-V2P-ENT
PowerMonitor 500, 600V AC...
0.596
600V AC
2 Dual Relay Outputs
EtherNet/IP
EtherNet/IP also covers M...
PowerMonitor Protective C...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表