您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1415146 - G-ESIS-M50-L68L-NEPDS-S
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1415146.prj},{NB=1415146},{MANUID=1415146},{AAF040=0.342},{BAA039=75},{BAA997=15},{AAH508=35},{AAH509=21},{AAS487=1},{AAH901=1.500},{AAG623=55},{AAG624=55},{AAO663=4055626037905},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=74198090},{AAO676=1415146},{DESCSHORT=Cable gland},{DESCLONG=Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 21 mm ... 35 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, with O-ring},{MANUTYPEDESC=G-ESIS-M50-L68L-NEPDS-S},{PREVIEW=../../../_pool_/1d/63/88696_2000_int_04.png},{BAA351=Brass},{AAC108=IP68},{BAD656=No},{BAB664=Polyamide (PA)},{AAS460=M50},{AAH500=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS460
Size of connection thread
ⁿ/ₐ
BAA997
Thread length
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS485
Counter nut present
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAS487
Number of cable feed-throughs
ⁿ/ₐ
AAQ204
Sealing type
ⁿ/ₐ
AAH901
thread ascent
[mm]
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1415146
1415146
Cable gland
Cable gland, material for...
G-ESIS-M50-L68L-NEPDS-S
Brass
0.342
IP68
No
Polyamide (PA)
75
M50
15
No
35
21
No
No
metric
1
Single-orifice seal
1.500
55
55
4055626037905
Cable gland
Cable gland, material for...
G-ESIS-M50-L68L-NEPDS-S
4063151
4055626037905
Phoenix Contact GmbH & Co...
3
1
1
1
1
74198090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6006 - Nickel plated ring nuts
DKC
27.11.2019
BN 22208 - Cable glands
Bossard Catalog
26.01.2023
1424502 - G-INS-PG36-M68N-PNES-BK
PHOENIX CONTACT
07.12.2023
1411149 - G-INS-PG42-L68N-PNES-GY
PHOENIX CONTACT
07.12.2023
1411264 - A-INL-PG36-N-S
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表