1414643 - HC-B-GM0-M40-PLTBK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1414643.prj},{NB=1414643},{MANUID=1414643},{AAF040=0.0729},{BAA039=100},{BAA997=0},{AAH508=26},{AAH509=1},{AAH901=1.500},{AAG623=36},{AAO663=4055626030951},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{AAO676=1414643},{DESCSHORT=Cable gland},{DESCLONG=EVO plastic cable gland with bayonet locking; size M40, with filler plug},{MANUTYPEDESC=HC-B-GM0-M40-PLTBK},{PREVIEW=../../../_pool_/ac/09/96210_2000_int_04.png},{INTNO=4055626030951},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{AAC108=IP66},{BAD656=No},{AAS460=Bayonet B plastic},{AAH500=No},{AAS485=No},{AAS484=No},{AAS481=Bayonet},{AAQ204=Single-orifice seal},{AAZ374=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS460
Size of connection thread
ⁿ/ₐ
BAA997
Thread length
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS485
Counter nut present
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAQ204
Sealing type
ⁿ/ₐ
AAH901
thread ascent
[mm]
AAZ374
Type of cable anchorage
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1414643
1414643
Cable gland
EVO plastic cable gland w...
HC-B-GM0-M40-PLTBK
4055626030951
Phoenix Contact GmbH & Co...
3
Black
0.0729
IP66
No
100
Bayonet B plastic
0
No
26
1
No
No
Bayonet
Single-orifice seal
1.500
A
36
4055626030951
Cable gland
EVO plastic cable gland w...
HC-B-GM0-M40-PLTBK
4063151
1
1
1
1
39269097
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1221757 - PSR-ESS-M0-H110
PHOENIX CONTACT
07.12.2023
1419185 - VS-V1-F-RJ45-MNNA-1-C-S-JI-S
PHOENIX CONTACT
07.12.2023
1411451 - HC-EVO-B10-HHFD-EL-AL
PHOENIX CONTACT
07.12.2023
PLRB+C - ELESA-Side mount bayonet style flange
Elesa
06.06.2024
1411445 - HC-B-G-M40-ER-AL
PHOENIX CONTACT
07.12.2023
1411455 - HC-EVO-B10-HLFD-EL-AL
PHOENIX CONTACT
07.12.2023
1411439 - HC-B-G-M20-EC-AL
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表