1407672 - HC-B-G-M40-PLRBK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD모델 선택
{phoenix_contact/27/14/44/32/1407672.prj},{NB=1407672},{MANUID=1407672},{AAF040=0.065},{BAA039=100},{AAH508=28},{AAH509=19},{AAS487=1},{AAG623=36},{AAO663=4046356776400},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{AAO676=1407672},{DESCSHORT=Cable gland},{DESCLONG=EVO plastic cable gland with bayonet locking, for housing series B, size M40, cable diameter: 19 ... 28 mm},{MANUTYPEDESC=HC-B-G-M40-PLRBK},{PREVIEW=../../../_pool_/a8/88/101202_2000_int_04.png},{BAA351=Black},{AAC108=IP66},{BAD656=No},{BAB664=Polyamide (PA)},{AAS460=Bayonet B plastic},{AAH500=No},{AAS485=Yes},{AAS484=Yes},{AAS481=Bayonet},{AAQ204=Single-orifice seal},{AAW338=Cable gland}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS460
Size of connection thread
ⁿ/ₐ
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS485
Counter nut present
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAS487
Number of cable feed-throughs
ⁿ/ₐ
AAQ204
Sealing type
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1407672
1407672
Cable gland
EVO plastic cable gland w...
HC-B-G-M40-PLRBK
Black
0.065
IP66
No
Polyamide (PA)
100
Bayonet B plastic
No
28
19
Yes
Yes
Bayonet
1
Single-orifice seal
36
4046356776400
Cable gland
EVO plastic cable gland w...
HC-B-G-M40-PLRBK
4063151
4046356776400
Phoenix Contact GmbH & Co...
3
1
1
1
1
39269097
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성