您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
14 - Handle for switch devices
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/14.prj},{NB=106136},{MANUID=106136},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=16},{LENGTH=66},{WIDTH=64},{DEPTH=235},{DESCSHORT=Door coupling handle, for MCC-V, 90°, rotated},{DESCLONG=For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM90 installed when rotated by 0°},{MANUTYPEDESC=PKZ0-XH-MCC},{IMAGE=../../../_pool_/f4/42/1210pic-241_580x580.png},{PREVIEW=../../../_pool_/f4/42/1210pic-241_580x580.png},{INTNO=04015081059065},{BUYER_PID=106136},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAG366=false},{AAO057=PKZ0-XH-MCC},{AAO663=04015081059065}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAG366
suitable for switch disconnector
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAD138
Axle present
ⁿ/ₐ
BAD472
locking possible
ⁿ/ₐ
BAD698
suitable for power switches
ⁿ/ₐ
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
106137
106137
Door coupling handle, for...
Door coupling handle with...
PKZ0-XRH-MCC
04015081059072
106137
Eaton
0
Master2016
false
PKZ0-XRH-MCC
04015081059072
Door coupling handle, for...
Eaton
red
true
true
false
true
85389099
1
1
1
1
85389099
HU
16
66
64
235
106138
106138
Door coupling handle, EN6...
Door coupling handle acco...
PKZ0-XRH62
04015081059089
106138
Eaton
0
Master2016
false
PKZ0-XRH62
04015081059089
Door coupling handle, EN6...
Eaton
red
true
true
false
true
85389099
1
1
1
1
85389099
HU
16
66
64
235
106133
106133
Door coupling handle, EN6...
Door coupling rotary hand...
PKZ0-XRH
04015081059034
106133
Eaton
0
Master2016
false
PKZ0-XRH
04015081059034
Door coupling handle, EN6...
Eaton
red
true
true
false
true
85389099
1
1
1
1
85389099
HU
16
66
64
235
106136
106136
Door coupling handle, for...
For use as a main switch ...
PKZ0-XH-MCC
04015081059065
106136
Eaton
0
Master2016
false
PKZ0-XH-MCC
04015081059065
Door coupling handle, for...
Eaton
black
true
true
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
106135
106135
Door coupling handle, EN6...
Door coupling handle acco...
PKZ0-XHM
04015081059058
106135
Eaton
0
Master2016
false
PKZ0-XHM
04015081059058
Door coupling handle, EN6...
Eaton
black
true
true
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
106132
106132
Door coupling handle, EN6...
Door coupling rotary hand...
PKZ0-XH
04015081059027
106132
Eaton
0
Master2016
false
PKZ0-XH
04015081059027
Door coupling handle, EN6...
Eaton
black
true
true
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
032360
032360
Spare handle for PKZ0 in ...
Spare handle for CI enclo...
GRIFF2-PKZ0/2Z121-167-V
04015080323600
032360
Eaton
0
Yes
GRIFF2-PKZ0/2Z121-167-V
04015080323600
Spare handle for PKZ0 in ...
Eaton
red-yellow
No
Yes
Yes
Yes
85389099
1
1
1
1
85389099
DE
36
30
80
55
030851
030851
Rotary toggle, lockable
Rotary handle, lockable i...
AK-PKZ0
04015080308515
030851
Eaton
0
Master2016
true
AK-PKZ0
04015080308515
Rotary toggle, lockable
Eaton
black
false
true
false
false
85389099
1
1
5
5
85389099
DE
1
32
26
26
035130
035130
Rotary toggle, lockable
Lockable rotary handle fo...
+AK-PKZ0
04015080351306
035130
Eaton
0
Master2016
true
+AK-PKZ0
04015080351306
Rotary toggle, lockable
Rotary toggle, lockable
Eaton
black
false
true
false
false
85389099
1
1
10
10
85389099
DE
1
32
26
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表