您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1392RZ
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/1392rz.prj},{NB=1392RZ.020040},{SHA256=4CH6K54yp6B33AJZ4v76H2z05uSV581xV8zYGcDNUsw=},{INAME=1392RZ_020040_gen},{NAME=1392RZ_020040_gen},{DOC=1392rz/1392rz_020040.pdf},{NSM=DIN4000-82},{J21=1392RZ.020040},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HSS},{J1=DIN 844},{J11=K},{J6=ZYL02001015},{J8=FEC, FDR},{A1=20},{B2=38},{B3=54},{B5=104},{B71=38},{C11=ZYL},{C12=10},{C2=200},{C3=20},{C31=h6},{F1=R},{F21=3},{F3=R},{G1=4},{H11=HSSE-PM},{H22=1},{H5=CRN},{DXF=1392rz/1392rz_020040.dxf},{XML=1392rz/1392rz_020040.xml},{CSV=1392rz/1392rz_020040.csv},{STP=1392rz/1392rz_020040_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1392RZ.016020
DIN4000-82
1392RZ.016020
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01601015
FEC, FDR
16
32
44
92
32
ZYL
10
160
16
h6
R
3
R
2
HSSE-PM
1
CRN
1392RZ.016040
DIN4000-82
1392RZ.016040
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01601015
FEC, FDR
16
32
44
92
32
ZYL
10
160
16
h6
R
3
R
4
HSSE-PM
1
CRN
1392RZ.020020
DIN4000-82
1392RZ.020020
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02001015
FEC, FDR
20
38
54
104
38
ZYL
10
200
20
h6
R
3
R
2
HSSE-PM
1
CRN
1392RZ.020040
DIN4000-82
1392RZ.020040
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02001015
FEC, FDR
20
38
54
104
38
ZYL
10
200
20
h6
R
3
R
4
HSSE-PM
1
CRN
1392RZ.025020
DIN4000-82
1392RZ.025020
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02501015
FEC, FDR
25
45
65
121
45
ZYL
10
250
25
h6
R
3
R
2
HSSE-PM
1
CRN
1392RZ.025040
DIN4000-82
1392RZ.025040
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02501015
FEC, FDR
25
45
65
121
45
ZYL
10
250
25
h6
R
3
R
4
HSSE-PM
1
CRN
1392RZ.032020
DIN4000-82
1392RZ.032020
Schaftfräser
F
1
HSS
DIN 844
K
ZYL03201015
FEC, FDR
32
53
73
133
53
ZYL
10
320
32
h6
R
3
R
2
HSSE-PM
1
CRN
1392RZ.032040
DIN4000-82
1392RZ.032040
Schaftfräser
F
1
HSS
DIN 844
K
ZYL03201015
FEC, FDR
32
53
73
133
53
ZYL
10
320
32
h6
R
3
R
4
HSSE-PM
1
CRN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表