svenska
中文 (繁體)
English
1357160000 - BLA 13B SN OR
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/02/1357160000.prj},{NB=1357160000},{MANUID=1357160000},{AAF726=16},{AAT080=13},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAZ328=5.080},{AAZ337=1},{AAZ341=90},{AAZ343=0.200},{AAZ344=1.500},{AAZ345=0.200},{AAZ346=1.500},{AAZ358=0},{AAZ360=-50},{AAZ361=120},{BAA020=15.200},{BAA663=0},{BAA675=0},{BAB577=20},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{BAC740=0.200},{BAF016=66.040},{AAF040=0.024},{AAD931=85366990},{AAO676=1357160000},{AAO663=4008190112776},{PREVIEW=../../../../_pool_/33/c4/13566600009999.png},{MANUTYPEDESC=BLA 13B SN OR},{DESCSHORT=PCB plug-in connector (wire connection) 5.08 mm, Number of poles: 13, Clamping yoke connection}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAG644
down force size
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ336
Index of protection class
ⁿ/ₐ
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ341
Actuation direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ358
Plug-in direction
[°]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAA663
functional width
[mm]
BAA675
functional height
[mm]
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1357160000
1357160000
BLA 13B SN OR
PCB plug-in connector (wi...
Pluggable PCB connection ...
4008190112776
Weidmueller Group
crimp connection
optional
Socket
IP20
Cardboard
Other copper alloys
16
0.6x3.5
CSA; DETNORVER; EAC; UR
13
400
320
250
4
4
4
5.080
5.080
IP20 achievable - taking ...
1
Operating pusher
90
0.200
1.500
0.200
1.500
0
-50
120
Tin (Sn)
Tin (Sn)
15.200
orange
0
0
20
V0
Polybutylene terephthalat...
1.500
1.500
0.200
0.200
plugged-in
66.040
plug-in
0.024
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1243660000 - SLA 13/180B 3.2SN OR BX
Weidmüller
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성