您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1351130000 - VPU II 4 R 750V/25KA
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
Powered by
CAD模型選擇
{weidmueller_qs/27/17/90/90/1351130000.prj},{NB=1351130000},{MANUID=1351130000},{AAG362=50},{AAG363=1.500},{AAI847=690},{AAJ018=25},{AAJ019=1.500},{AAF040=0.552},{AAD931=85363090},{AAO676=1351130000},{AAO663=4050118158892},{PREVIEW=../../../../_pool_/a6/b6/13511300009999.png},{MANUTYPEDESC=VPU II 4 R 750V/25KA},{DESCSHORT=Surge voltage arrester (power supply systems) with remote contact, Type II, Low voltage network: TN-C-S, TN-S, AC, 690 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118158892},{MANUNAME=Weidmueller Group},{AAP898=4 modular spacing},{BAG640=built-in installation},{AAO263=Germany}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG362
max. conductor cross section solid (solid, stranded)
[mm²]
AAG363
min. conductor cross section solid (solid, stranded)
[mm²]
AAI847
nominal voltage (at AC)
[V]
AAJ018
max. rated cross section (flexible, fine strand)
[mm²]
AAJ019
min. rated cross section (flexible, fine strand)
[mm²]
AAP898
construction size
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1351130000
1351130000
VPU II 4 R 750V/25KA
浪涌电压保护器(电源系统), 带远程触点, II级...
用于能源工程和电力供应中的浪涌保护设备。设备应该紧...
4050118158892
Weidmueller Group
50
1.500
690
25
1.500
4 modular spacing
built-in installation
0.552
85363090
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表