目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.#6F - Complete standard trunnion (with joined head according to DIN 648K standards)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/cst_with_joined_head_asmtab.prj},{NB=1380.63.36F},{DIA=63},{MAT=A},{CN=16},{FL=32},{L2=6.5},{S5=9.0},{XD=190},{TG=56.5},{R2=24.0},{L=21},{ML=58.477},{RB=14.30},{S7=13.500},{R1=5.750},{RH=24.351},{RV=45},{DV=7},{PPATH=cst_with_joined_head_asmtpl.prj},{CD=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
CN
[mm]
E
[mm]
FL
FL (JS 15)
[mm]
L2
L2 (± 0.5)
[mm]
S5
[mm]
XD
[mm]
TG
[mm]
WEIGHT
Weight
[g]
1380.32.36F
32
10
45
22
5.5
6.6
142
32.5
130
1380.40.36F
40
12
52
25
5.5
6.6
160
38.0
215
1380.50.36F
50
16
65
27
6.5
9.0
170
46.5
380
1380.63.36F
63
16
75
32
6.5
9.0
190
56.5
535
1380.80.36F
80
20
95
36
10.0
11.0
210
72.0
1050
1380.100.36F
100
20
115
41
10.0
11.0
230
89.0
1470
1380.125.36F
125
30
140
50
10.0
14.0
275
110.0
3120
1380.160.36F
160
35
180
55
10.0
18.0
315
140.0
5430
1380.200.36F
200
35
220
60
11.0
18.0
335
175.0
8220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表