您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1282 - Angled guide bars, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1282.prj},{NB=1282 - Form D x 150},{IDNR=},{L2=20},{L3=55},{L4=55},{L4X=55.000},{L5=-},{L5X=0.000},{L6=-},{L6X=0.000},{M=3 x M10},{MX=3.000},{FORM=D},{VER=1},{L1=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M
ⁿ/ₐ
FORM
Form
[mm]
L1
[mm]
1282 - Form H x 100
20
60
-
-
-
2 x M8
H
100
1282 - Form H x 150
20
55
55
-
-
3 x M8
H
150
1282 - Form H x 200
20
55
50
55
-
4 x M8
H
200
1282 - Form D x 100
20
60
-
-
-
2 x M10
D
100
1282 - Form D x 150
20
55
55
-
-
3 x M10
D
150
1282 - Form D x 200
20
55
50
55
-
4 x M10
D
200
1282 - Form D x 250
20
70
70
70
-
4 x M10
D
250
1282 - Form F x 200
20
55
50
55
-
4 x M10
F
200
1282 - Form F x 250
20
70
70
70
-
4 x M10
F
250
1282 - Form F x 300
20
65
65
65
65
5 x M10
F
300
1282 - Form F x 350
20
80
75
75
80
5 x M10
F
350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1283.2 - Angled Guide Gibs Bronze with Non-Liquid Lubricant
Kern
26.02.2019
1282.1 - Angled guide bars, bronze with solid lubricant
Kern
26.02.2019
1284.2 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1285 - Guide bars with sliding surfaces, bronze with solid lubricant
Kern
26.02.2019
1268 ISO - Clamp washer with screw
Kern
26.02.2019
1361 B - Ball lock stepped punches - heavy duty, shapes
Kern
26.02.2019
1284.1 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1281.5 - Wear plates
Kern
26.02.2019
1283 - Angled guide bars, bronze with solid lubricant
Kern
26.02.2019
1283.1 - Angled guide bars, bronze with solid lubricant
Kern
26.02.2019
1280.1 - Sliding pads, bronze with solid lubricant
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
1281.2 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表