您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1281400000 - KTB RNHD 303020 R
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Roof element (electrical cabinet)
Top cover/top cover element (electrical cabinet )
Powered by
CAD模型選擇
{weidmueller_qs/27/18/24/05/1281400000.prj},{NB=1281400000},{MANUID=1281400000},{AAB440=311},{AAB445=55.900},{AAT099=7001},{BAA020=55.900},{BAB577=221.200},{BAF016=311},{AAF040=1.468},{AAD931=85389099},{AAO676=1281400000},{AAO663=4050118072082},{PREVIEW=../../../../_pool_/8a/eb/12814000009999.png},{MANUTYPEDESC=KTB RNHD 303020 R},{DESCSHORT=Rain hood (Housing) Klippon TB (Terminal Box) 311 x 55.9 x 221.2 mm, Stainless steel 1.4301, Mirror polished, silver},{DESCLONG=The rain hood offers perfect additional protection for the enclosure if it is installed in special climatic zones.},{GTIN=4050118072082},{MANUNAME=Weidmueller Group},{AAB644=Yes},{AAB732=No},{BAA351=Silver},{BAB664=stainless steel - 1.4301},{BAF727=No},{BAF785=Other}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB440
Overall width for cabinet installation
[mm]
AAB445
Overall depth for cabinet installation
[mm]
AAB644
suitable for outside installation
ⁿ/ₐ
AAB732
cable leadthrough present
ⁿ/ₐ
AAT099
Color number according to RAL
ⁿ/ₐ
BAA020
height
[mm]
BAA351
color
ⁿ/ₐ
BAB577
depth
[mm]
BAB664
material
ⁿ/ₐ
BAF016
width
[mm]
BAF727
Cable inlet present
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAH464
Ventilation present
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1281400000
1281400000
KTB RNHD 303020 R
遮雨罩(外壳), Klippon TB (Term...
如果是安装在特别的气候区域中,遮雨棚为接线盒提供额...
4050118072082
Weidmueller Group
311
55.900
Yes
No
7001
55.900
Silver
221.200
stainless steel - 1.4301
311
No
Other
No
1.468
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表