카탈로그: Kern
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1270.1 - Demountable guide bushes with shoulder, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD모델 선택
{kern/dies/guide_elements/1270_p1.prj},{NB=1270.1 - 50 x 77},{IDNR=},{DD3=72},{DD2=63},{L3=8.0},{L2=44.5},{RR2=3},{RR1=4},{DD1=50},{L1=77}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
DD3
d3
[mm]
DD2
d2
[mm]
L3
[mm]
L2
[mm]
RR2
r2
[mm]
RR1
r1
[mm]
DD1
d1
[mm]
L1
[mm]
1270.1 - 25 x 43
40
35
7.5
24.0
2
3
25
43
1270.1 - 30 x 43
47
42
7.5
24.0
2
3
30
43
1270.1 - 40 x 60
60
50
6.0
35.5
2
4
40
60
1270.1 - 40 x 64
60
50
6.0
39.5
2
4
40
64
1270.1 - 50 x 77
72
63
8.0
44.5
3
4
50
77
1270.1 - 50 x 92
72
63
8.0
55.5
3
4
50
92
1270.1 - 60 x 78
86
80
7.5
49.0
3
3
60
78
1270.1 - 63 x 95
90
80
8.0
55.5
3
4
63
95
1270.1 - 63 x 100
90
80
8.0
62.5
3
4
63
100
1270.1 - 63 x 108
90
80
8.0
62.5
3
4
63
108
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1271 - Guide bushes with flange, bronze with solid lubricant
Kern
26.02.2019
1269 ISO - Clamps with screw
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1268 ISO - Clamp washer with screw
Kern
26.02.2019
1270 - Demountable guide bushes with shoulder, bronze with solid lubricant
Kern
26.02.2019
1210 E-ISO - Demountable guide pillars
Kern
26.02.2019
1272.1 - Guide bushes with flange for bonding, bronze with solid lubricant
Kern
26.02.2019
1242.3 ISO - Flanged guide bushes, steel/bronze with solid lubricant
Kern
26.02.2019
1259 ISO - Ball cages
Kern
26.02.2019
1210 ISO - Demountable guide pillars
Kern
26.02.2019
1251.3 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
1252.2 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1200.1 ISO - Guide pillars
Kern
26.02.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성