目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1260.##.51B - Alloggiamento bloccastelo per microcilindri
Pneumax
Pneumatic actuation
Accessories and fixing devices
Piston rod lock for cylinders
Parts
Powered by
CAD模型選擇
{pneumax/cylinders/accessori_e_fissaggi/bloccasteloxcilindri/parts/bloccastelo-alloggiamento_microcilindri.prj},{NB=1260.16.51B},{TYPE=B},{A=16},{AM=16},{BE=8},{D1=20.0},{D2=16},{F2=M5},{H1=35},{H3=35},{H4=10.0},{H5=11.0},{H6=10},{KK=M6 x 1},{L1=42},{L2=21},{L3=12},{MM=6},{SW=20},{WF=55.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Order code
ⁿ/ₐ
TYPE
Version
ⁿ/ₐ
A
Bore
ⁿ/ₐ
AM
ⁿ/ₐ
BE
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
F2
ⁿ/ₐ
H1
ⁿ/ₐ
H3
ⁿ/ₐ
H4
ⁿ/ₐ
H5
ⁿ/ₐ
H6
ⁿ/ₐ
KK
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
MM
ⁿ/ₐ
SW
ⁿ/ₐ
WF
ⁿ/ₐ
1260.12.51B
1260.12.51B
B
12
16
8
20.0
16
M5
35
35
10.0
11.0
10
M6 x 1
42
21
12
6
20
55.0
1260.16.51B
1260.16.51B
B
16
16
8
20.0
16
M5
35
35
10.0
11.0
10
M6 x 1
42
21
12
6
20
55.0
1260.20.51B
1260.20.51B
B
20
20
11
38.0
20
M5
64
62
17.5
19.0
18
M8 x 1,25
58
24
23
8
27
73.0
1260.25.51B
1260.25.51B
B
25
22
11
38.0
20
M5
64
62
17.5
19.0
18
M10 x 1,25
58
24
23
10
27
77.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表